2

FPC Connectors

Manufacturer TE Connectivity
Description FPC CONN. 0.5MM PITCH T/C,40P
Part Number 4-1734839-0
URL http://www.te.com/usa-en/product-4-1734839-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Mating Area Plating Thickness [µm] .025
Contact Mating Area Plating Thickness [µin] .984
Contact Termination Area Plating Thickness [µm] .025
Contact Termination Area Plating Thickness [µin] .984
Height [mm] 2.05
Height [in] .08
Length [mm] 25.43
Length [in] 1.0012
Width [mm] 5.1
Width [in] .2
Operating Voltage [VAC] 250
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] .5
Centerline (Pitch) [in] .0197
Contact Current Rating (Max) [A] .5
Flex Cable Thickness [mm] .3
Flex Cable Thickness [in] .012
Insertion Force ZIF
Circuit Identification Feature Without
Connector Style Receptacle
Connector Type Connector Assembly
Contact Design Single Beam
Contact Mating Area Plating Material Gold
Contact Termination Area Plating Material Gold
Contact Transmits (Typical) Signal (Data)
Contact Type Socket
Housing Color Natural
Housing Material LCP (Liquid Crystal Polymer)
Mating Alignment With
Number of Rows 1
Packaging Method Tape & Reel
Packaging Quantity 2000
Product Type Connector
Shielded No
Wire/Cable Type FPC/FFC
Connector & Contact Terminates To Flexible Printed Circuit (FPC)
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Flex-to-Board
Number of Positions 40
Sealable No
Contact Base Material Phosphor Bronze
Contact Mating Location Top
Termination Method to Printed Circuit Board Surface Mount
PCB Mount Orientation Right Angle
PCB Mount Retention With
PCB Mount Alignment Without
Series FPC
Actuator Type Stuffer
Contact Layout Inline
Product selection
Selector Part Number Description Buy Now Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Contact Termination Area Plating Thickness [µm] Contact Termination Area Plating Thickness [µin] Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Operating Voltage [VAC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Flex Cable Thickness [mm] Flex Cable Thickness [in] Insertion Force Circuit Identification Feature Connector Style Connector Type Contact Design Contact Mating Area Plating Material Contact Termination Area Plating Material Contact Transmits (Typical) Contact Type Housing Color Housing Material Mating Alignment Number of Rows Packaging Method Packaging Quantity Product Type Shielded Wire/Cable Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material Contact Mating Location Termination Method to Printed Circuit Board PCB Mount Orientation PCB Mount Retention PCB Mount Alignment Series Actuator Type Contact Layout
1 4-1734839-0 FPC CONN. 0.5MM PITCH T/C,40P Buy Now .025 .984 .025 .984 2.05 .08 25.43 1.0012 5.1 .2 250 -40 – 85 -40 – 185 .5 .0197 .5 .3 .012 ZIF Without Receptacle Connector Assembly Single Beam Gold Gold Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 2000 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 40 No Phosphor Bronze Top Surface Mount Right Angle With Without FPC Stuffer Inline
Part Number
Description
Buy Now
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Contact Termination Area Plating Thickness [µm]
Contact Termination Area Plating Thickness [µin]
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Operating Voltage [VAC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Flex Cable Thickness [mm]
Flex Cable Thickness [in]
Insertion Force
Circuit Identification Feature
Connector Style
Connector Type
Contact Design
Contact Mating Area Plating Material
Contact Termination Area Plating Material
Contact Transmits (Typical)
Contact Type
Housing Color
Housing Material
Mating Alignment
Number of Rows
Packaging Method
Packaging Quantity
Product Type
Shielded
Wire/Cable Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
Contact Mating Location
Termination Method to Printed Circuit Board
PCB Mount Orientation
PCB Mount Retention
PCB Mount Alignment
Series
Actuator Type
Contact Layout
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.