Fiber Optic Patch Cable Assemblies

Manufacturer TE Connectivity
Description FOSM ODC LEAD 5.5 2PLUG SPX-LC/PC 16.0M
Part Number 1-1920945-6
URL http://www.te.com/usa-en/product-1-1920945-6.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FullAXS ODC
Fiber Diameter [µm] 9/125
Outside Cable Diameter [mm] 5.5
Outside Cable Diameter [in] .216
Insertion Loss B (Max) [dB] .25
Insertion Loss A (Max) [dB] .4
Return Loss [dB] 45
Cable Assembly Length [m] 16
Cable Assembly Length [ft] 52.49
Cable Type Fiber Optic Cable (FOCAB) ODC
Mode Singlemode
System SECURE
Connector Type (End A) Fiber Optic Kit (FOKIT) ODC
Connector Type (End B) LC
Fiber Type SM
Ferrule Material Zirconia
Cable Assembly Type Fiber Optic Kit (FOKIT) ODC to LC Simplex
Product Type Cable Assembly
Number of Connectors (End A) 1
Number of Connectors (End B) 1
Fiber Channel No
Number of Fibers 2
Connector Style (End A) Plug
Connector Style (End B) Simplex
Boot Color (Left) Black
Boot Color (Right) Blue
Boot Type (Left) Bend Limiting
Boot Type (Right) Bend Limiting
Cable Buffering Tight Buffer
Cable Jacket Color Black
Connector Color (End A) Blue
Connector Color (End B) Blue
Product selection
Selector Part Number Description Buy Now Series Fiber Diameter [µm] Outside Cable Diameter [mm] Outside Cable Diameter [in] Insertion Loss B (Max) [dB] Insertion Loss A (Max) [dB] Return Loss [dB] Cable Assembly Length [m] Cable Assembly Length [ft] Cable Type Mode System Connector Type (End A) Connector Type (End B) Fiber Type Ferrule Material Cable Assembly Type Product Type Number of Connectors (End A) Number of Connectors (End B) Fiber Channel Number of Fibers Connector Style (End A) Connector Style (End B) Boot Color (Left) Boot Color (Right) Boot Type (Left) Boot Type (Right) Cable Buffering Cable Jacket Color Connector Color (End A) Connector Color (End B)
1 1-1920945-6 FOSM ODC LEAD 5.5 2PLUG SPX-LC/PC 16.0M Buy Now FullAXS ODC 9/125 5.5 .216 .25 .4 45 16 52.49 Fiber Optic Cable (FOCAB) ODC Singlemode SECURE Fiber Optic Kit (FOKIT) ODC LC SM Zirconia Fiber Optic Kit (FOKIT) ODC to LC Simplex Cable Assembly 1 1 No 2 Plug Simplex Black Blue Bend Limiting Bend Limiting Tight Buffer Black Blue Blue
2 5-1920945-0 FOSM ODC LEAD 5.5 2PLUG SPX-LC/PC 50M Buy Now FullAXS ODC 9/125 5.5 .216 .25 .4 45 50 164.04 Fiber Optic Cable (FOCAB) ODC Singlemode SECURE Fiber Optic Kit (FOKIT) ODC LC SM Zirconia Fiber Optic Kit (FOKIT) ODC to LC Simplex Cable Assembly 1 1 No 2 Plug Black Blue Standard Bend Limiting Tight Buffer Black Blue Blue
Part Number
Description
Buy Now
Series
Fiber Diameter [µm]
Outside Cable Diameter [mm]
Outside Cable Diameter [in]
Insertion Loss B (Max) [dB]
Insertion Loss A (Max) [dB]
Return Loss [dB]
Cable Assembly Length [m]
Cable Assembly Length [ft]
Cable Type
Mode
System
Connector Type (End A)
Connector Type (End B)
Fiber Type
Ferrule Material
Cable Assembly Type
Product Type
Number of Connectors (End A)
Number of Connectors (End B)
Fiber Channel
Number of Fibers
Connector Style (End A)
Connector Style (End B)
Boot Color (Left)
Boot Color (Right)
Boot Type (Left)
Boot Type (Right)
Cable Buffering
Cable Jacket Color
Connector Color (End A)
Connector Color (End B)
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.