Crimp Terminal Housings

Manufacturer TE Connectivity
Description FF 2P HOUSING TAB POLYESTER VALOX 357
Part Number 964586-1
URL http://www.te.com/usa-en/product-964586-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTIN-FASTON 110
Length [mm] 26
Length [in] 1.023
Product Type Terminal Housing
Mating Retention Type Latch
Packaging Method Package
Mating Retention With
Packaging Quantity 800
Terminal & Splice Style Tab
Housing Type Tab Housing
Product selection
Selector Part Number Description Buy Now Series Length [mm] Length [in] Product Type Mating Retention Type Packaging Method Mating Retention Packaging Quantity Terminal & Splice Style Housing Type
1 964586-1 FF 2P HOUSING TAB POLYESTER VALOX 357 Buy Now FASTIN-FASTON 110 26 1.023 Terminal Housing Latch Package With 800 Tab Tab Housing
Part Number
Description
Buy Now
Series
Length [mm]
Length [in]
Product Type
Mating Retention Type
Packaging Method
Mating Retention
Packaging Quantity
Terminal & Splice Style
Housing Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.