Crimp Terminal Housings

Manufacturer TE Connectivity
Description FF 250 TAB HSG 4P NYLON NAT - 0-0180901-0
Part Number 180901
URL http://www.te.com/usa-en/product-180901.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTIN-FASTON 250
Also Known As (Marketing Alias) 0-0180901-0
Length [mm] 31.5
Length [in] 1.24
Operating Temperature Range [°C] -25 – 105
Operating Temperature Range [°F] -13 – 221
Centerline [mm] 10.8
Centerline [in] .425
Product Type Terminal Housing
Mounting Style Free Hanging
Number of Positions 4
Terminal Orientation Vertical
Housing Color Natural
Packaging Method Carton
Mating Retention With
Housing Material Polyamide 6.6
Mating Alignment With
Packaging Quantity 1800
Sealable No
Insulated No
Terminal & Splice Style Tab
Terminates To Wire & Cable
Housing Type Tab Housing
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Length [mm] Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline [mm] Centerline [in] Product Type Mounting Style Number of Positions Terminal Orientation Housing Color Packaging Method Mating Retention Housing Material Mating Alignment Packaging Quantity Sealable Insulated Terminal & Splice Style Terminates To Housing Type
1 180901 FF 250 TAB HSG 4P NYLON NAT - 0-0180901-0 Buy Now FASTIN-FASTON 250 0-0180901-0 31.5 1.24 -25 – 105 -13 – 221 10.8 .425 Terminal Housing Free Hanging 4 Vertical Natural Carton With Polyamide 6.6 With 1800 No No Tab Wire & Cable Tab Housing
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Length [mm]
Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline [mm]
Centerline [in]
Product Type
Mounting Style
Number of Positions
Terminal Orientation
Housing Color
Packaging Method
Mating Retention
Housing Material
Mating Alignment
Packaging Quantity
Sealable
Insulated
Terminal & Splice Style
Terminates To
Housing Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.