Crimp Terminal Housings

Manufacturer TE Connectivity
Description FF 250 TAB HSG 1P NYLON NAT - 180916-0
Part Number 180916
URL http://www.te.com/usa-en/product-180916.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTIN-FASTON 250
Also Known As (Marketing Alias) 180916-0
Length [mm] 31.1
Length [in] 1.22
Operating Temperature Range [°C] -25 – 105
Operating Temperature Range [°F] -13 – 221
Product Type Terminal Housing
Mounting Style Free Hanging
Mating Retention Type Latch
Number of Positions 1
Terminal Orientation Straight
Housing Color Natural
Packaging Method Bag
Mating Retention With
Housing Material Polyamide 6.6
Mating Alignment With
Packaging Quantity 1400
UL Flammability Rating UL 94V-2
Sealable No
Insulated No
Terminal & Splice Style Tab
Terminates To Wire & Cable
Housing Type Tab Housing
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Length [mm] Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Product Type Mounting Style Mating Retention Type Number of Positions Terminal Orientation Housing Color Packaging Method Mating Retention Housing Material Mating Alignment Packaging Quantity UL Flammability Rating Sealable Insulated Terminal & Splice Style Terminates To Housing Type
1 180916 FF 250 TAB HSG 1P NYLON NAT - 180916-0 Buy Now FASTIN-FASTON 250 180916-0 31.1 1.22 -25 – 105 -13 – 221 Terminal Housing Free Hanging Latch 1 Straight Natural Bag With Polyamide 6.6 With 1400 UL 94V-2 No No Tab Wire & Cable Tab Housing
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Length [mm]
Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Product Type
Mounting Style
Mating Retention Type
Number of Positions
Terminal Orientation
Housing Color
Packaging Method
Mating Retention
Housing Material
Mating Alignment
Packaging Quantity
UL Flammability Rating
Sealable
Insulated
Terminal & Splice Style
Terminates To
Housing Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.