Crimp Terminal Housings

Manufacturer TE Connectivity
Description FF 250 REC HSG 4P NYLON NAT - 0-0180900-0 - 840946-000 - AMPS-0-0180900-0
Part Number 180900
URL http://www.te.com/usa-en/product-180900.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTIN-FASTON 250
Also Known As (Marketing Alias) 0-0180900-0
Also Known As (Marketing Alias) #2 840946-000
Also Known As (Marketing Alias) #3 AMPS-0-0180900-0
Length [mm] 24.1
Length [in] .95
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Centerline [mm] 10.8
Centerline [in] .425
Product Type Terminal Housing
Mounting Style Free Hanging
Mating Retention Type Latch
Number of Positions 4
Terminal Orientation Straight
Housing Color Natural
Packaging Method Bag
Mating Retention With
Housing Material Nylon 6/6
Mating Alignment With
Packaging Quantity 2800
Sealable No
Insulated No
Terminal & Splice Style Receptacle
Terminates To Wire & Cable
Housing Type Receptacle Housing
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Length [mm] Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline [mm] Centerline [in] Product Type Mounting Style Mating Retention Type Number of Positions Terminal Orientation Housing Color Packaging Method Mating Retention Housing Material Mating Alignment Packaging Quantity Sealable Insulated Terminal & Splice Style Terminates To Housing Type
1 180900 FF 250 REC HSG 4P NYLON NAT - 0-0180900-0 - 840946-000 - AMPS-0-0180900-0 Buy Now FASTIN-FASTON 250 0-0180900-0 840946-000 AMPS-0-0180900-0 24.1 .95 -40 – 105 -40 – 221 10.8 .425 Terminal Housing Free Hanging Latch 4 Straight Natural Bag With Nylon 6/6 With 2800 No No Receptacle Wire & Cable Receptacle Housing
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Length [mm]
Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline [mm]
Centerline [in]
Product Type
Mounting Style
Mating Retention Type
Number of Positions
Terminal Orientation
Housing Color
Packaging Method
Mating Retention
Housing Material
Mating Alignment
Packaging Quantity
Sealable
Insulated
Terminal & Splice Style
Terminates To
Housing Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.