D-Sub Backshells & Clamps

Manufacturer TE Connectivity
Description FERRULE SPLIT RING, HD
Part Number 1-745508-0
URL http://www.te.com/usa-en/product-1-745508-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPLIMITE Kit
Cable Outside Diameter [in] .56 – .6
Ferrule Diameter [mm] 15.75
Ferrule Diameter [in] .62
Accessory Type Ferrule
Shell Size 5
Shielded Yes
Ferrule Material Aluminum
Packaging Method Package
Packaging Quantity 1
Product Type Accessory
Ferrule Type Split-Ring
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Cable Outside Diameter [in] Ferrule Diameter [mm] Ferrule Diameter [in] Accessory Type Shell Size Shielded Ferrule Material Packaging Method Packaging Quantity Product Type Ferrule Type
1 1-745508-0 FERRULE SPLIT RING, HD Buy Now AMPLIMITE Kit .56 – .6 15.75 .62 Ferrule 5 Yes Aluminum Package 1 Accessory Split-Ring
5 1-745508-1 FERRULE SPLIT RING, HD Buy Now AMPLIMITE Kit .635 – .675 17.53 .69 Ferrule 5 Yes Aluminum Package 1 Accessory Split-Ring
6 1-745508-2 FERRULE SPLIT RING, HD Buy Now AMPLIMITE Kit .71 – .75 20.07 .79 Ferrule 5 Yes Aluminum Package 1 Accessory Split-Ring
7 745508-1 FERRULE SPLIT RING, HD - 1SNA210468T1300 - AMP-0-0745508-1 - C63796-000 Buy Now AMPLIMITE Kit 1SNA210468T1300 AMP-0-0745508-1 C63796-000 Ferrule 3 Yes Package 1 Accessory Split-Ring
8 745508-2 FERRULE SPLIT RING, HD Buy Now AMPLIMITE Kit Ferrule 1 Yes Package 1 Accessory Split-Ring
9 745508-3 FERRULE SPLIT RING, HD Buy Now AMPLIMITE Kit Ferrule 1 Yes Package 1 Accessory Split-Ring
10 745508-4 FERRULE SPLIT RING, HD - 4-27025-1003 Buy Now AMPLIMITE Kit 4-27025-1003 Ferrule 3 Yes Package 1 Accessory Split-Ring
11 745508-5 FERRULE SPLIT RING, HD - 4-27025-1005 Buy Now AMPLIMITE Kit 4-27025-1005 Ferrule 3 Yes Package 1 Accessory Split-Ring
12 745508-6 FERRULE SPLIT RING, HD - 4-27025-1004 Buy Now AMPLIMITE Kit 4-27025-1004 Ferrule 5 Yes Package 1 Accessory Split-Ring
2 745508-7 FERRULE SPLIT RING, HD Buy Now AMPLIMITE Kit Ferrule 5 Yes Package 1 Accessory Split-Ring
3 745508-8 FERRULE SPLIT RING, HD Buy Now AMPLIMITE Kit Ferrule 3 Yes Package 1 Accessory Split-Ring
4 745508-9 FERRULE SPLIT RING, HD - 4-27025-1002 Buy Now AMPLIMITE Kit 4-27025-1002 Ferrule 5 Yes Package 1 Accessory Split-Ring
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Cable Outside Diameter [in]
Ferrule Diameter [mm]
Ferrule Diameter [in]
Accessory Type
Shell Size
Shielded
Ferrule Material
Packaging Method
Packaging Quantity
Product Type
Ferrule Type
Documentation
AMPLIMITE Connector HD-20 Shielded Cable Clamp Kits - 1-745508-0
AMPLIMITE Connector HD-20 Shielded Cable Clamp Kits - 1-745508-1
AMPLIMITE Connector HD-20 Shielded Cable Clamp Kits - 1-745508-2
AMPLIMITE Connector HD-20 Shielded Cable Clamp Kits - 745508-1
AMPLIMITE Connector HD-20 Shielded Cable Clamp Kits - 745508-2
AMPLIMITE Connector HD-20 Shielded Cable Clamp Kits - 745508-3
AMPLIMITE Connector HD-20 Shielded Cable Clamp Kits - 745508-4
AMPLIMITE Connector HD-20 Shielded Cable Clamp Kits - 745508-5
AMPLIMITE Connector HD-20 Shielded Cable Clamp Kits - 745508-6
AMPLIMITE Connector HD-20 Shielded Cable Clamp Kits - 745508-7
AMPLIMITE Connector HD-20 Shielded Cable Clamp Kits - 745508-8
AMPLIMITE Connector HD-20 Shielded Cable Clamp Kits - 745508-9
FERRULE, CABLE CLAMP, SPLIT RING - 1-745508-0
FERRULE, CABLE CLAMP, SPLIT RING - 1-745508-1
FERRULE, CABLE CLAMP, SPLIT RING - 1-745508-2
FERRULE, CABLE CLAMP, SPLIT RING - 745508-1
FERRULE, CABLE CLAMP, SPLIT RING - 745508-2
FERRULE, CABLE CLAMP, SPLIT RING - 745508-3
FERRULE, CABLE CLAMP, SPLIT RING - 745508-4
FERRULE, CABLE CLAMP, SPLIT RING - 745508-5
FERRULE, CABLE CLAMP, SPLIT RING - 745508-6
FERRULE, CABLE CLAMP, SPLIT RING - 745508-7
FERRULE, CABLE CLAMP, SPLIT RING - 745508-8
FERRULE, CABLE CLAMP, SPLIT RING - 745508-9
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1-745508-0
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1-745508-1
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1-745508-2
AMPLIMITE Subminiature D Connectors - Cable Connectors - 745508-1
AMPLIMITE Subminiature D Connectors - Cable Connectors - 745508-2
AMPLIMITE Subminiature D Connectors - Cable Connectors - 745508-3
AMPLIMITE Subminiature D Connectors - Cable Connectors - 745508-4
AMPLIMITE Subminiature D Connectors - Cable Connectors - 745508-5
AMPLIMITE Subminiature D Connectors - Cable Connectors - 745508-6
AMPLIMITE Subminiature D Connectors - Cable Connectors - 745508-7
AMPLIMITE Subminiature D Connectors - Cable Connectors - 745508-8
AMPLIMITE Subminiature D Connectors - Cable Connectors - 745508-9
3D PDF - 1-745508-0
3D PDF - 1-745508-1
3D PDF - 1-745508-2
3D PDF - 745508-1
3D PDF - 745508-2
3D PDF - 745508-3
3D PDF - 745508-4
3D PDF - 745508-5
3D PDF - 745508-6
3D PDF - 745508-7
3D PDF - 745508-8
3D PDF - 745508-9
MD_1-745508-1_011520152117_dmtec - 1-745508-1
MD_745508-1_06172016055_dmtec - 745508-1
MD_745508-2_07212015946_dmtec - 745508-2
MD_745508-3_082720121039 - 745508-3
MD_745508-4_040220182347_dmtec - 745508-4
MD_745508-6_060520181138_dmtec - 745508-6
MD_745508-8_11032016024_dmtec - 745508-8
MD_745508-9_060520181141_dmtec - 745508-9