TE Connectivity

Mid-Range Relays

Manufacturer TE Connectivity
Description FCA-125-22=M6106/19-022 - FCA-125-22
Part Number 2-1617748-8
Also Known As (Marketing Alias) FCA-125-22
Contact Base Material Silver Cadmium Oxide
Coil Resistance [OHM] 320
Coil Suppression Diode With
Coil Voltage Rating [VDC] 28
Contact Arrangement 1 Form C, SPDT, 1 C/O
Contact Current Rating [AMP] 25
Mounting Type Raised Vertical Flange Mount
Terminal Plating Gold
Auxiliary Contacts Without
Back EMF Suppression With
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Contact Base Material Coil Resistance [OHM] Coil Suppression Diode Coil Voltage Rating [VDC] Contact Arrangement Contact Current Rating [AMP] Mounting Type Terminal Plating Auxiliary Contacts Back EMF Suppression
1 2-1617748-8 FCA-125-22=M6106/19-022 - FCA-125-22 Buy Now FCA-125-22 Silver Cadmium Oxide 320 With 28 1 Form C, SPDT, 1 C/O 25 Raised Vertical Flange Mount Gold Without With
2 4-1617748-6 FCA-125-5=M6106/19-005 - FCA-125-5 Buy Now FCA-125-5 Silver Cadmium Oxide 320 Without 28 1 Form C, SPDT, 1 C/O 25 Raised Vertical Flange Mount Tin-Lead Without Without
3 5-1617748-4 FCA-125-7=M6106/19-007 - FCA-125-7 Buy Now FCA-125-7 Silver Cadmium Oxide 320 Without 28 1 Form C, SPDT, 1 C/O 25 Raised Vertical Flange Mount Gold Without Without
4 5-1617791-2 FCA-125-3703L=M83536/37-003L - FCA-125-3703L Buy Now FCA-125-3703L Silver Cadmium Oxide 320 With 28 1 Form C, SPDT, 1 C/O 25 Raised Vertical Flange Mount Gold Without With
5 1-1617748-8 FCA-125-12=M6106/19-012 - FCA-125-12 Buy Now FCA-125-12 Silver Cadmium Oxide 320 Without 28 1 Form C, SPDT, 1 C/O 25 Raised Vertical Flange Mount Gold Without Without
6 2-1617748-1 FCA-125-15=M6106/19-015 - FCA-125-15 Buy Now FCA-125-15 Silver Cadmium Oxide 320 With 28 1 Form C, SPDT, 1 C/O 25 Raised Vertical Flange Mount Tin-Lead Without With
7 2-1617748-3 FCA-125-17=M6106/19-017 - FCA-125-17 Buy Now FCA-125-17 Silver Cadmium Oxide 320 With 28 1 Form C, SPDT, 1 C/O 25 Raised Vertical Flange Mount Gold Without With
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Contact Base Material
Coil Resistance [OHM]
Coil Suppression Diode
Coil Voltage Rating [VDC]
Contact Arrangement
Contact Current Rating [AMP]
Mounting Type
Terminal Plating
Auxiliary Contacts
Back EMF Suppression
Documentation
Contact the supplier