TE Connectivity

Mid-Range Relays

Manufacturer TE Connectivity
Description FCA-125-20=M6106/19-020 - FCA-125-20
Part Number 2-1617748-6
Also Known As (Marketing Alias) FCA-125-20
Contact Base Material Silver Cadmium Oxide
Coil Resistance [OHM] 320
Coil Suppression Diode With
Coil Voltage Rating [VDC] 28
Contact Arrangement 1 Form C, SPDT, 1 C/O
Contact Current Rating [AMP] 25
Mounting Type Raised Vertical Flange Mount
Terminal Plating Tin-Lead
Auxiliary Contacts Without
Back EMF Suppression With
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Contact Base Material Coil Resistance [OHM] Coil Suppression Diode Coil Voltage Rating [VDC] Contact Arrangement Contact Current Rating [AMP] Contact Switching (Max) Mounting Type Terminal Plating Auxiliary Contacts Back EMF Suppression
1 2-1617748-6 FCA-125-20=M6106/19-020 - FCA-125-20 Buy Now FCA-125-20 Silver Cadmium Oxide 320 With 28 1 Form C, SPDT, 1 C/O 25 Raised Vertical Flange Mount Tin-Lead Without With
2 2-1617799-5 FCAC-325-BZ4=RELAY - FCAC-325-BZ4 Buy Now FCAC-325-BZ4 Silver Cadmium Oxide 290 With 28 3 Form C, 3PDT, 3 C/O 25 115/200Vac (60-400Hz) Plain Case Tin-Lead With With
3 2-1617802-4 FCA-150-KU4=50 AMP 1PST/NO DM RELAY - FCA-150-KU4 Buy Now FCA-150-KU4 Silver Cadmium Oxide 290 With 28 1 Form X, SPST-NO-DM 50 Flush Vertical Flange Mount Gold Without With
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Contact Base Material
Coil Resistance [OHM]
Coil Suppression Diode
Coil Voltage Rating [VDC]
Contact Arrangement
Contact Current Rating [AMP]
Contact Switching (Max)
Mounting Type
Terminal Plating
Auxiliary Contacts
Back EMF Suppression
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page