TE Connectivity

Mid-Range Relays

Manufacturer TE Connectivity
Description FC-325-CW8=RELAY 3PST - FC-325-CW8
Part Number 4-1617806-8
Also Known As (Marketing Alias) FC-325-CW8
Contact Base Material Silver Cadmium Oxide
Coil Current [AMP] .06
Coil Suppression Diode Without
Contact Arrangement 3 Form X, 3PST-NO-DM
Contact Current Rating [AMP] 25
Mounting Type Studs, 6-32 UNC-2A
Terminal Plating Tin-Lead
Auxiliary Contacts Without
Back EMF Suppression Without
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Contact Base Material Coil Current [AMP] Coil Resistance [OHM] Coil Suppression Diode Coil Voltage Rating [VDC] Contact Arrangement Contact Current Rating [AMP] Mounting Type Terminal Plating Auxiliary Contacts Back EMF Suppression
1 4-1617806-2 FC-325-3=MS27418-1C - FC-325-3 Buy Now FC-325-3 Silver Cadmium Oxide .18 Without 3 Form X 25 Studs, 6-32 UNC-2A Tin-Lead Without Without
2 4-1617806-6 FC-325-7=MS27418-1D - FC-325-7 Buy Now FC-325-7 Silver Cadmium Oxide 160 With 28 3 Form X 25 Studs, 6-32 UNC-2A Tin-Lead Without With
3 4-1617806-8 FC-325-CW8=RELAY 3PST - FC-325-CW8 Buy Now FC-325-CW8 Silver Cadmium Oxide .06 Without 3 Form X, 3PST-NO-DM 25 Studs, 6-32 UNC-2A Tin-Lead Without Without
4 5-1617806-0 FC-325-CW9=RELAY, 3PST - FC-325-CW9 Buy Now FC-325-CW9 Silver Cadmium Oxide .06 Without 3 Form X, 3PST-NO-DM 25 Studs, 6-32 UNC-2A Tin-Lead Without Without
5 5-1617806-4 FC-325-CW4=RELAY, 3PST - FC-325-CW4 Buy Now FC-325-CW4 Silver Cadmium Oxide 160 With 28 3 Form X, 3PST-NO-DM 25 Studs, 6-32 UNC-2A Tin-Lead Without With
6 3-1617806-7 FC-325-1=MS27418-1A - FC-325-1 Buy Now FC-325-1 Silver Cadmium Oxide .18 Without 3 Form X 25 Studs, 6-32 UNC-2A Tin-Lead Without Without
7 4-1617806-1 FC-325-2=MS27418-1B - FC-325-2 Buy Now FC-325-2 Silver Cadmium Oxide 160 Without 28 3 Form X 25 Studs, 6-32 UNC-2A Tin-Lead Without Without
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Contact Base Material
Coil Current [AMP]
Coil Resistance [OHM]
Coil Suppression Diode
Coil Voltage Rating [VDC]
Contact Arrangement
Contact Current Rating [AMP]
Mounting Type
Terminal Plating
Auxiliary Contacts
Back EMF Suppression
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page