Magnet Wire Terminals

Manufacturer TE Connectivity
Description FASTON AMPLIVAR 250 0.9 TO 1.6MM
Part Number 928890-1
URL http://www.te.com/usa-en/product-928890-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTON 250
Mating Tab Width [mm] 6.35
Mating Tab Width [in] .25
Mating Tab Thickness [mm] .81
Mating Tab Thickness [in] .032
Wire Insulation Diameter (Max) [mm] 3.3
Wire Insulation Diameter (Max) [in] .13
Material Thickness [mm] .8
Material Thickness [in] .032
Overall Length [mm] 29.5
Overall Length [in] 1.16
Wire Size [mm²] 1 – 1.5
Wire Size [AWG] 17 – 15
Accepts Wire Insulation Diameter Range [mm] 2.2 – 3.3
Accepts Wire Insulation Diameter Range [in] .086 – .13
Lead Wire Size [AWG] 17 – 15
Lead Wire Size [mm²] 1 – 1.5
Magnet Wire Size [AWG] 19 – 14
Magnet Wire Size [mm] .9 – 1.6
Stock Thickness (Magnet Wire Side) [mm] .8
Stock Thickness (Magnet Wire Side) [in] .032
Terminal Height [mm] 8.6
Terminal Height [in] .338
Terminal Type Tab
Termination Method Crimp
Wire/Cable Type Regular Wire
Terminal Orientation Straight
Mating Retention Type Dimple
Plating Material Unplated
Packaging Method Reel
Packaging Quantity 4000
Sealable No
Terminal & Splice Style Tab
Crimp Type F-Crimp
Wire Insulation Support With
Product selection
Selector Part Number Description Buy Now Series Mating Tab Width [mm] Mating Tab Width [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Wire Size [mm²] Wire Size [AWG] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Lead Wire Size [AWG] Lead Wire Size [mm²] Magnet Wire Size [AWG] Magnet Wire Size [mm] Stock Thickness (Magnet Wire Side) [mm] Stock Thickness (Magnet Wire Side) [in] Terminal Height [mm] Terminal Height [in] Terminal Type Termination Method Wire/Cable Type Terminal Orientation Mating Retention Type Plating Material Packaging Method Packaging Quantity Sealable Terminal & Splice Style Crimp Type Wire Insulation Support
1 928890-1 FASTON AMPLIVAR 250 0.9 TO 1.6MM Buy Now FASTON 250 6.35 .25 .81 .032 3.3 .13 .8 .032 29.5 1.16 1 – 1.5 17 – 15 2.2 – 3.3 .086 – .13 17 – 15 1 – 1.5 19 – 14 .9 – 1.6 .8 .032 8.6 .338 Tab Crimp Regular Wire Straight Dimple Unplated Reel 4000 No Tab F-Crimp With
Part Number
Description
Buy Now
Series
Mating Tab Width [mm]
Mating Tab Width [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter (Max) [in]
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Wire Size [mm²]
Wire Size [AWG]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Lead Wire Size [AWG]
Lead Wire Size [mm²]
Magnet Wire Size [AWG]
Magnet Wire Size [mm]
Stock Thickness (Magnet Wire Side) [mm]
Stock Thickness (Magnet Wire Side) [in]
Terminal Height [mm]
Terminal Height [in]
Terminal Type
Termination Method
Wire/Cable Type
Terminal Orientation
Mating Retention Type
Plating Material
Packaging Method
Packaging Quantity
Sealable
Terminal & Splice Style
Crimp Type
Wire Insulation Support
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.