Quick Disconnects

Manufacturer TE Connectivity
Description FASTON 250(6.3 MM) REC 18-14 AWG TPBR
Part Number 41194
URL http://www.te.com/usa-en/product-41194.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTON 250
Mating Tab Width [mm] 6.35
Mating Tab Width [in] .25
Mating Tab Thickness [mm] .81
Mating Tab Thickness [in] .032
Overall Length [mm] 16.64
Overall Length [in] .655
Wire Size [mm²] .82 – 2.08
Wire Size [AWG] 18 – 14
Receptacle Terminal Stock Thickness [mm] .43
Receptacle Terminal Stock Thickness [in] .017
Packaging Method Reel
Disconnect Type Quick Disconnect
Terminal Type Receptacle
CSA Certified Yes
Contact Base Material Brass
Terminates To Wire & Cable
Packaging Quantity 12000
Wire Insulation Support Without
Plating Material Tin
Barrel Type Open
UL Rating Listed
Connection Capacity Single
Insertion Force Normal
Terminal Orientation Straight
Fully Insulated No
Terminal & Splice Style Receptacle
Crimp Type F-Crimp
Line Premier
Insulated No
Product selection
Selector Part Number Description Buy Now Series Mating Tab Width [mm] Mating Tab Width [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Overall Length [mm] Overall Length [in] Wire Size [mm²] Wire Size [AWG] Receptacle Terminal Stock Thickness [mm] Receptacle Terminal Stock Thickness [in] Packaging Method Disconnect Type Terminal Type CSA Certified Contact Base Material Terminates To Packaging Quantity Wire Insulation Support Plating Material Barrel Type UL Rating Connection Capacity Insertion Force Terminal Orientation Fully Insulated Terminal & Splice Style Crimp Type Line Insulated
1 41194 FASTON 250(6.3 MM) REC 18-14 AWG TPBR Buy Now FASTON 250 6.35 .25 .81 .032 16.64 .655 .82 – 2.08 18 – 14 .43 .017 Reel Quick Disconnect Receptacle Yes Brass Wire & Cable 12000 Without Tin Open Listed Single Normal Straight No Receptacle F-Crimp Premier No
Part Number
Description
Buy Now
Series
Mating Tab Width [mm]
Mating Tab Width [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Overall Length [mm]
Overall Length [in]
Wire Size [mm²]
Wire Size [AWG]
Receptacle Terminal Stock Thickness [mm]
Receptacle Terminal Stock Thickness [in]
Packaging Method
Disconnect Type
Terminal Type
CSA Certified
Contact Base Material
Terminates To
Packaging Quantity
Wire Insulation Support
Plating Material
Barrel Type
UL Rating
Connection Capacity
Insertion Force
Terminal Orientation
Fully Insulated
Terminal & Splice Style
Crimp Type
Line
Insulated
Documentation