PCB Terminals

Manufacturer TE Connectivity
Description FASTON 250/205 REC PCB TPBR
Part Number 1217137-1
URL http://www.te.com/usa-en/product-1217137-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTON 250
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
Mating Tab Width [mm] 6.35
Mating Tab Width [in] .205
Mating Tab Thickness [mm] .8
Mating Tab Thickness [in] .025
Plating Thickness [µm] 2.54
Plating Thickness [µin] 100
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
PCB Hole Diameter [mm] 1.4
PCB Hole Diameter [in] .055
Height Off PCB [mm] 8.38
Receptacle Terminal Stock Thickness [mm] .41
Receptacle Terminal Stock Thickness [in] .016
Stud Diameter [in] .095
Extension Below Board [mm] 4.57
Extension Below Board [in] .18
Terminal Type Receptacle
Termination Method Through Hole - Solder
Terminal Orientation Straight
Plating Material Tin
Packaging Method Reel
Comment Longer legs than standard.
Contact Plating Material Tin
Insertion Force Low
Packaging Quantity 2800
Terminal & Splice Style Receptacle
Stud Hole No
Terminal Size 6.35
Line Budget
Terminal Angle Straight
Underplating Material Nickel
Wire Insulation Support Without
Terminates To Printed Circuit Board
FASTON Yes
Connection Capacity Single
Product selection
Selector Part Number Description Buy Now Series PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Mating Tab Width [mm] Mating Tab Width [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Plating Thickness [µm] Plating Thickness [µin] Operating Temperature Range [°C] Operating Temperature Range [°F] PCB Hole Diameter [mm] PCB Hole Diameter [in] Height Off PCB [mm] Receptacle Terminal Stock Thickness [mm] Receptacle Terminal Stock Thickness [in] Stud Diameter [in] Extension Below Board [mm] Extension Below Board [in] Terminal Type Termination Method Terminal Orientation Plating Material Packaging Method Comment Contact Plating Material Insertion Force Packaging Quantity Terminal & Splice Style Stud Hole Terminal Size Line Terminal Angle Underplating Material Wire Insulation Support Terminates To FASTON Connection Capacity
1 1217137-1 FASTON 250/205 REC PCB TPBR Buy Now FASTON 250 1.57 .062 6.35 .205 .8 .025 2.54 100 -40 – 105 -40 – 221 1.4 .055 8.38 .41 .016 .095 4.57 .18 Receptacle Through Hole - Solder Straight Tin Reel Longer legs than standard. Tin Low 2800 Receptacle No 6.35 Budget Straight Nickel Without Printed Circuit Board Yes Single
Part Number
Description
Buy Now
Series
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Plating Thickness [µm]
Plating Thickness [µin]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
PCB Hole Diameter [mm]
PCB Hole Diameter [in]
Height Off PCB [mm]
Receptacle Terminal Stock Thickness [mm]
Receptacle Terminal Stock Thickness [in]
Stud Diameter [in]
Extension Below Board [mm]
Extension Below Board [in]
Terminal Type
Termination Method
Terminal Orientation
Plating Material
Packaging Method
Comment
Contact Plating Material
Insertion Force
Packaging Quantity
Terminal & Splice Style
Stud Hole
Terminal Size
Line
Terminal Angle
Underplating Material
Wire Insulation Support
Terminates To
FASTON
Connection Capacity
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.