2

PCB Terminals

Manufacturer TE Connectivity
Description FASTON 250 TAB .032 TPBR
Part Number 726386-2
URL http://www.te.com/usa-en/product-726386-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTON 250
PCB Thickness (Recommended) [mm] 2.36 – 3.18
PCB Thickness (Recommended) [in] .093 – .125
Mating Tab Width [mm] 6.35
Mating Tab Width [in] .25
Mating Tab Thickness [mm] .81
Mating Tab Thickness [in] .032
Plating Thickness [µm] 5
Plating Thickness [µin] 199.85
Operating Temperature Range [°C] -30 – 110
Operating Temperature Range [°F] -22 – 230
PCB Hole Diameter [in] .055
Height Off PCB [mm] 10
Extension Below Board [mm] 4
Extension Below Board [in] .157
Terminal Type Tab
Termination Method Through Hole
Terminal Orientation Straight
Plating Material Tin
Packaging Method Box
Packaging Quantity 5000
Terminal & Splice Style Tab
Stud Hole No
Terminal Size 6.35
Terminal Angle Straight
Terminates To Printed Circuit Board
Product selection
Selector Part Number Description Buy Now Series PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Mating Tab Width [mm] Mating Tab Width [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Plating Thickness [µm] Plating Thickness [µin] Operating Temperature Range [°C] Operating Temperature Range [°F] PCB Hole Diameter [in] Height Off PCB [mm] Extension Below Board [mm] Extension Below Board [in] Terminal Type Termination Method Terminal Orientation Plating Material Packaging Method Packaging Quantity Terminal & Splice Style Stud Hole Terminal Size Terminal Angle Terminates To
1 726386-2 FASTON 250 TAB .032 TPBR Buy Now FASTON 250 2.36 – 3.18 .093 – .125 6.35 .25 .81 .032 5 199.85 -30 – 110 -22 – 230 .055 10 4 .157 Tab Through Hole Straight Tin Box 5000 Tab No 6.35 Straight Printed Circuit Board
Part Number
Description
Buy Now
Series
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Plating Thickness [µm]
Plating Thickness [µin]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
PCB Hole Diameter [in]
Height Off PCB [mm]
Extension Below Board [mm]
Extension Below Board [in]
Terminal Type
Termination Method
Terminal Orientation
Plating Material
Packaging Method
Packaging Quantity
Terminal & Splice Style
Stud Hole
Terminal Size
Terminal Angle
Terminates To
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.