Crimp Terminal Housings

Manufacturer TE Connectivity
Description FASTON .250 SERIES (6.3 MM) HOUSING
Part Number 1-880298-0
URL http://www.te.com/usa-en/product-1-880298-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTIN-FASTON 250
Length [mm] 31.7
Length [in] 1.24
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Centerline [mm] 6.4
Centerline [in] .251
Product Type Terminal Housing
Mounting Style Free Hanging
Mating Retention Type Latch
Number of Positions 2
Terminal Orientation Straight
Housing Color Black
Packaging Method Box
Mating Retention With
Housing Material Polyamide 6.6
Mating Alignment With
Packaging Quantity 4000
Sealable No
Insulated No
Terminal & Splice Style Tab
Terminates To Wire & Cable
Housing Type Tab Housing
Product selection
Selector Part Number Description Buy Now Series Length [mm] Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline [mm] Centerline [in] Product Type Mounting Style Mating Retention Type Number of Positions Terminal Orientation Housing Color Packaging Method Mating Retention Housing Material Mating Alignment Packaging Quantity Sealable Insulated Terminal & Splice Style Terminates To Housing Type
1 1-880298-0 FASTON .250 SERIES (6.3 MM) HOUSING Buy Now FASTIN-FASTON 250 31.7 1.24 -40 – 105 -40 – 221 6.4 .251 Terminal Housing Free Hanging Latch 2 Straight Black Box With Polyamide 6.6 With 4000 No No Tab Wire & Cable Tab Housing
Part Number
Description
Buy Now
Series
Length [mm]
Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline [mm]
Centerline [in]
Product Type
Mounting Style
Mating Retention Type
Number of Positions
Terminal Orientation
Housing Color
Packaging Method
Mating Retention
Housing Material
Mating Alignment
Packaging Quantity
Sealable
Insulated
Terminal & Splice Style
Terminates To
Housing Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.