Crimp Terminal Housings

Manufacturer TE Connectivity
Description FASTON .250 (6.3 MM) HOUSING REC
Part Number 2133857-1
URL http://www.te.com/usa-en/product-2133857-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTON 250
Operating Temperature Range [°C] -25 – 105
Operating Temperature Range [°F] -13 – 221
Product Type Terminal Housing
Mounting Style Free Hanging
Number of Positions 1
Terminal Orientation Flag
Housing Color Natural
Packaging Method Box
Mating Retention With
Housing Material Polyamide 6.6
Mating Alignment With
UL Flammability Rating UL 94V-2
Sealable No
Insulated No
Terminal & Splice Style Receptacle
Housing Type Receptacle Housing
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Product Type Mounting Style Number of Positions Terminal Orientation Housing Color Packaging Method Mating Retention Housing Material Mating Alignment UL Flammability Rating Sealable Insulated Terminal & Splice Style Housing Type
1 2133857-1 FASTON .250 (6.3 MM) HOUSING REC Buy Now FASTON 250 -25 – 105 -13 – 221 Terminal Housing Free Hanging 1 Flag Natural Box With Polyamide 6.6 With UL 94V-2 No No Receptacle Receptacle Housing
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Product Type
Mounting Style
Number of Positions
Terminal Orientation
Housing Color
Packaging Method
Mating Retention
Housing Material
Mating Alignment
UL Flammability Rating
Sealable
Insulated
Terminal & Splice Style
Housing Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.