Quick Disconnects

Manufacturer TE Connectivity
Description FASTON 187 TERMINAL REC 20-16 TPBR - 402634760
Part Number 42452-2
URL http://www.te.com/usa-en/product-42452-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTON 187
Also Known As (Marketing Alias) 402634760
Mating Tab Width [mm] 4.75
Mating Tab Width [in] .187
Mating Tab Thickness [mm] .51
Mating Tab Thickness [in] .02
Accepts Wire Insulation Diameter Range [mm] 2.29 – 3.3
Accepts Wire Insulation Diameter Range [in] .09 – .13
Overall Length [mm] 16.51
Overall Length [in] .65
Wire Size [mm²] .51 – 1.31
Wire Size [AWG] 20 – 16
Receptacle Terminal Stock Thickness [mm] .3
Receptacle Terminal Stock Thickness [in] .012
Wire/Cable Type Discrete Wire
Packaging Method Reel
Mating Retention Type Dimple
Disconnect Type Quick Connect
Terminal Type Receptacle
CSA Certified Yes
Contact Base Material Brass
Terminates To Wire & Cable
Packaging Quantity 20000
Wire Insulation Support With
Plating Material Tin
Wire Stop No
Barrel Type Open
UL Rating Listed
Connection Capacity Single
Insertion Force Normal
Terminal Orientation Straight
Sealable No
Fully Insulated No
Terminal & Splice Style Receptacle
Crimp Type F-Crimp
Comment Swage outside/front edge of receptacle
Line Premier
Insulated No
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Mating Tab Width [mm] Mating Tab Width [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Overall Length [mm] Overall Length [in] Wire Size [mm²] Wire Size [AWG] Receptacle Terminal Stock Thickness [mm] Receptacle Terminal Stock Thickness [in] Wire/Cable Type Packaging Method Mating Retention Type Disconnect Type Terminal Type CSA Certified Contact Base Material Terminates To Packaging Quantity Wire Insulation Support Plating Material Wire Stop Barrel Type UL Rating Connection Capacity Insertion Force Terminal Orientation Sealable Fully Insulated Terminal & Splice Style Crimp Type Comment Line Insulated
1 42452-2 FASTON 187 TERMINAL REC 20-16 TPBR - 402634760 Buy Now FASTON 187 402634760 4.75 .187 .51 .02 2.29 – 3.3 .09 – .13 16.51 .65 .51 – 1.31 20 – 16 .3 .012 Discrete Wire Reel Dimple Quick Connect Receptacle Yes Brass Wire & Cable 20000 With Tin No Open Listed Single Normal Straight No No Receptacle F-Crimp Swage outside/front edge of receptacle Premier No
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Mating Tab Width [mm]
Mating Tab Width [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Overall Length [mm]
Overall Length [in]
Wire Size [mm²]
Wire Size [AWG]
Receptacle Terminal Stock Thickness [mm]
Receptacle Terminal Stock Thickness [in]
Wire/Cable Type
Packaging Method
Mating Retention Type
Disconnect Type
Terminal Type
CSA Certified
Contact Base Material
Terminates To
Packaging Quantity
Wire Insulation Support
Plating Material
Wire Stop
Barrel Type
UL Rating
Connection Capacity
Insertion Force
Terminal Orientation
Sealable
Fully Insulated
Terminal & Splice Style
Crimp Type
Comment
Line
Insulated
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.