Quick Disconnects

Manufacturer TE Connectivity
Description FASTON 110 RECEPTACLE 22-18 AWG TPBR
Part Number 1217138-1
URL http://www.te.com/usa-en/product-1217138-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTON 110
Mating Tab Width [mm] 2.8
Mating Tab Width [in] .11
Mating Tab Thickness [mm] .64
Mating Tab Thickness [in] .025
Accepts Wire Insulation Diameter Range [mm] 1.52 – 2.54
Accepts Wire Insulation Diameter Range [in] .06 – .1
Overall Length [mm] 10.92
Overall Length [in] .43
Wire Size [mm²] .32 – .82
Wire Size [AWG] 22 – 18
Receptacle Terminal Stock Thickness [mm] .25
Receptacle Terminal Stock Thickness [in] .01
Wire/Cable Type Discrete Wire
Packaging Method Reel
Mating Retention Type Dimple
Disconnect Type Quick Connect
Terminal Type Receptacle
CSA Certified Yes
Contact Base Material Brass
Terminates To Wire & Cable
Packaging Quantity 12000
Wire Insulation Support With
Plating Material Pre-Tin
Wire Stop No
Barrel Type Open
UL Rating Listed
Connection Capacity Single
Terminal Orientation Flag
Fully Insulated No
Terminal & Splice Style Receptacle
Crimp Type F-Crimp
Insulated No
Product selection
Selector Part Number Description Buy Now Series Mating Tab Width [mm] Mating Tab Width [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Overall Length [mm] Overall Length [in] Wire Size [mm²] Wire Size [AWG] Receptacle Terminal Stock Thickness [mm] Receptacle Terminal Stock Thickness [in] Wire/Cable Type Packaging Method Mating Retention Type Disconnect Type Terminal Type CSA Certified Contact Base Material Terminates To Packaging Quantity Wire Insulation Support Plating Material Wire Stop Barrel Type UL Rating Connection Capacity Terminal Orientation Fully Insulated Terminal & Splice Style Crimp Type Insulated
1 1217138-1 FASTON 110 RECEPTACLE 22-18 AWG TPBR Buy Now FASTON 110 2.8 .11 .64 .025 1.52 – 2.54 .06 – .1 10.92 .43 .32 – .82 22 – 18 .25 .01 Discrete Wire Reel Dimple Quick Connect Receptacle Yes Brass Wire & Cable 12000 With Pre-Tin No Open Listed Single Flag No Receptacle F-Crimp No
Part Number
Description
Buy Now
Series
Mating Tab Width [mm]
Mating Tab Width [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Overall Length [mm]
Overall Length [in]
Wire Size [mm²]
Wire Size [AWG]
Receptacle Terminal Stock Thickness [mm]
Receptacle Terminal Stock Thickness [in]
Wire/Cable Type
Packaging Method
Mating Retention Type
Disconnect Type
Terminal Type
CSA Certified
Contact Base Material
Terminates To
Packaging Quantity
Wire Insulation Support
Plating Material
Wire Stop
Barrel Type
UL Rating
Connection Capacity
Terminal Orientation
Fully Insulated
Terminal & Splice Style
Crimp Type
Insulated
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.