2

PCB Terminals

Manufacturer TE Connectivity
Description FASTON 110 PCB TAB .0315 X .550 TPBR
Part Number 735427-2
URL http://www.te.com/usa-en/product-735427-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTON 110
PCB Thickness (Recommended) [mm] 1.57 – 2.36
PCB Thickness (Recommended) [in] .062 – .093
Mating Tab Width [mm] 2.79
Mating Tab Width [in] .11
Mating Tab Thickness [mm] .79
Mating Tab Thickness [in] .031
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
PCB Hole Diameter [mm] 1.1
PCB Hole Diameter [in] .043
Height Off PCB [mm] 8.6
Extension Below Board [mm] 3.8
Extension Below Board [in] .149
Terminal Type Tab
Termination Method Through Hole
Terminal Orientation Straight
Plating Material Tin
Packaging Method Bag
Contact Plating Material Tin
Packaging Quantity 1000
Terminal & Splice Style Tab
Stud Hole No
Terminal Size 2.8
Terminal Angle Straight
Underplating Material Brass
Wire Insulation Support With
Terminates To Printed Circuit Board
FASTON Yes
Product selection
Selector Part Number Description Buy Now Series PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Mating Tab Width [mm] Mating Tab Width [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Operating Temperature Range [°C] Operating Temperature Range [°F] PCB Hole Diameter [mm] PCB Hole Diameter [in] Height Off PCB [mm] Extension Below Board [mm] Extension Below Board [in] Terminal Type Termination Method Terminal Orientation Plating Material Packaging Method Contact Plating Material Packaging Quantity Terminal & Splice Style Stud Hole Terminal Size Terminal Angle Underplating Material Wire Insulation Support Terminates To FASTON
1 735427-2 FASTON 110 PCB TAB .0315 X .550 TPBR Buy Now FASTON 110 1.57 – 2.36 .062 – .093 2.79 .11 .79 .031 -40 – 105 -40 – 221 1.1 .043 8.6 3.8 .149 Tab Through Hole Straight Tin Bag Tin 1000 Tab No 2.8 Straight Brass With Printed Circuit Board Yes
Part Number
Description
Buy Now
Series
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
PCB Hole Diameter [mm]
PCB Hole Diameter [in]
Height Off PCB [mm]
Extension Below Board [mm]
Extension Below Board [in]
Terminal Type
Termination Method
Terminal Orientation
Plating Material
Packaging Method
Contact Plating Material
Packaging Quantity
Terminal & Splice Style
Stud Hole
Terminal Size
Terminal Angle
Underplating Material
Wire Insulation Support
Terminates To
FASTON
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.