Crimp Terminal Housings

Manufacturer TE Connectivity
Description FASTON 110 HSG NYLON CLEAR
Part Number 925387-2
URL http://www.te.com/usa-en/product-925387-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTON 110
Length [mm] 20
Length [in] .79
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Product Type Terminal Housing
Mounting Style Free Hanging
Number of Positions 1
Terminal Orientation Straight
Housing Color Clear
Packaging Method Box
Comment Slide on from front.
Mating Retention Without
Housing Material Polycarbonate
Mating Alignment With
Packaging Quantity 1000
UL Flammability Rating UL 94V-0
Sealable No
Insulated No
Terminal & Splice Style Receptacle
Housing Type Receptacle Housing
Product selection
Selector Part Number Description Buy Now Series Length [mm] Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Product Type Mounting Style Number of Positions Terminal Orientation Housing Color Packaging Method Comment Mating Retention Housing Material Mating Alignment Packaging Quantity UL Flammability Rating Sealable Insulated Terminal & Splice Style Housing Type
1 925387-2 FASTON 110 HSG NYLON CLEAR Buy Now FASTON 110 20 .79 -40 – 105 -40 – 221 Terminal Housing Free Hanging 1 Straight Clear Box Slide on from front. Without Polycarbonate With 1000 UL 94V-0 No No Receptacle Receptacle Housing
Part Number
Description
Buy Now
Series
Length [mm]
Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Product Type
Mounting Style
Number of Positions
Terminal Orientation
Housing Color
Packaging Method
Comment
Mating Retention
Housing Material
Mating Alignment
Packaging Quantity
UL Flammability Rating
Sealable
Insulated
Terminal & Splice Style
Housing Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.