Infotainment & Multimedia Cable Assemblies

Manufacturer TE Connectivity
Description FAKRA,RTK 031,CABLE ASSY
Part Number 2141730-2
URL http://www.te.com/usa-en/product-2141730-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Fakra Cable Assembly
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Operating Voltage [VAC] 800 Max
Impedance [O] 50
Capacitance [pF/ft] 28.65
Cable Assembly Type Coax
Cable Type Copper
Sealed No
Shielded Yes
Jacket Material PVC
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Operating Voltage [VAC] Impedance [O] Capacitance [pF/ft] Cable Assembly Type Cable Type Sealed Shielded Jacket Material
1 2141730-2 FAKRA,RTK 031,CABLE ASSY Buy Now Fakra Cable Assembly -40 – 105 -40 – 221 800 Max 50 28.65 Coax Copper No Yes PVC
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Operating Voltage [VAC]
Impedance [O]
Capacitance [pF/ft]
Cable Assembly Type
Cable Type
Sealed
Shielded
Jacket Material
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.