Data Connectivity Headers

Manufacturer TE Connectivity
Description FAKRA II,JACK,HF,CODC
Part Number 1670607-3
URL http://www.te.com/usa-en/product-1670607-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FAKRA RF Connector System
Operating Temperature Range [°C] -40 – 100
Operating Temperature Range [°F] -40 – 212
Centerline (Pitch) [mm] 8
Centerline (Pitch) [in] .315
Operating Voltage [VAC] 800
Product Height [mm] 10.25
Product Height [in] .403
Product Length [mm] 22.2
Product Length [in] .874
Product Width [mm] 15.4
Product Width [in] .606
Impedance [O] 50
Operating Frequency Range [MHz] 0 – 6000
Operating Temperature (Max) [°C] 75
Operating Temperature (Max) [°F] 149
Packaging Method Box
Packaging Quantity 400
Connector & Contact Terminates To Printed Circuit Board
Circuit Application Signal
Connector System Wire-to-Device
Number of Positions 2
Sealable No
Dielectric Material PA
Housing Color Blue
RF Connector Center Contact Plating Material Gold (Au)
PCB Mount Retention With
Board Standoff Without
Center Contact With
Hybrid Connector No
Environmental Protection Other
Contact Mating Area Plating Material Gold (Au)
Shielded No
Contact Type Pin
Keying Code C
Mating Retention With
Mounting Angle Horizontal / 90°
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Operating Voltage [VAC] Product Height [mm] Product Height [in] Product Length [mm] Product Length [in] Product Width [mm] Product Width [in] Impedance [O] Operating Frequency Range [MHz] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Packaging Method Packaging Quantity Connector & Contact Terminates To Circuit Application Connector System Number of Positions Sealable Dielectric Material Housing Color RF Connector Center Contact Plating Material PCB Mount Retention Board Standoff Center Contact Hybrid Connector Environmental Protection Contact Mating Area Plating Material Shielded Contact Type Keying Code Mating Retention Mounting Angle
1 1670607-3 FAKRA II,JACK,HF,CODC Buy Now FAKRA RF Connector System -40 – 100 -40 – 212 8 .315 800 10.25 .403 22.2 .874 15.4 .606 50 0 – 6000 75 149 Box 400 Printed Circuit Board Signal Wire-to-Device 2 No PA Blue Gold (Au) With Without With No Other Gold (Au) No Pin C With Horizontal / 90°
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Operating Voltage [VAC]
Product Height [mm]
Product Height [in]
Product Length [mm]
Product Length [in]
Product Width [mm]
Product Width [in]
Impedance [O]
Operating Frequency Range [MHz]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Sealable
Dielectric Material
Housing Color
RF Connector Center Contact Plating Material
PCB Mount Retention
Board Standoff
Center Contact
Hybrid Connector
Environmental Protection
Contact Mating Area Plating Material
Shielded
Contact Type
Keying Code
Mating Retention
Mounting Angle
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.