Data Connectivity Headers

Manufacturer TE Connectivity
Description FAKRA, 2 POS, EXT-EDGE, ASS'Y 12 O'CLOCK
Part Number 9-2287923-0
URL http://www.te.com/usa-en/product-9-2287923-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FAKRA RF Connector System
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Centerline (Pitch) [mm] 8
Centerline (Pitch) [in] .315
Operating Voltage [VAC] 800
Product Height [mm] 10.45
Product Height [in] .411
Product Length [mm] 24.5
Product Length [in] .965
Product Width [mm] 15.5
Product Width [in] .61
Impedance [O] 50
Operating Frequency Range [MHz] 0 – 6000
Operating Temperature (Max) [°C] 65
Operating Temperature (Max) [°F] 221
Mating Pin Diameter [mm] .51
Mating Pin Diameter [in] .02
Packaging Method Tray
Connector & Contact Terminates To Printed Circuit Board
Circuit Application Signal
Connector System Wire-to-Board
Number of Positions 2
Sealable No
Dielectric Material PCT
Body Material PA GF
Housing Color Water Blue
Panel Attachment Style Front Mount
RF Connector Center Contact Plating Material Gold (Au)
Outer Contact Plating Material Tin (Sn)
PCB Leg Plating Material Tin (Sn)
PCB Mount Retention Type Solder Tail
PCB Mount Retention With
Board Standoff Edge Mount
Center Contact With
Hybrid Connector No
PCB Mounting Style Edge Mount
Contact Mating Area Plating Material Gold (Au)
Shielded Yes
Agency & Standard SAE/USCAR-17
Contact Type Pin
Keying Code Z
Mating Retention With
Mounting Angle Horizontal / 90°
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Operating Voltage [VAC] Product Height [mm] Product Height [in] Product Length [mm] Product Length [in] Product Width [mm] Product Width [in] Impedance [O] Operating Frequency Range [MHz] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Mating Pin Diameter [mm] Mating Pin Diameter [in] Packaging Method Connector & Contact Terminates To Circuit Application Connector System Number of Positions Sealable Dielectric Material Body Material Housing Color Panel Attachment Style RF Connector Center Contact Plating Material Outer Contact Plating Material PCB Leg Plating Material PCB Mount Retention Type PCB Mount Retention Board Standoff Center Contact Hybrid Connector PCB Mounting Style Contact Mating Area Plating Material Shielded Agency & Standard Contact Type Keying Code Mating Retention Mounting Angle
1 9-2287923-0 FAKRA, 2 POS, EXT-EDGE, ASS'Y 12 O'CLOCK Buy Now FAKRA RF Connector System -40 – 105 -40 – 221 8 .315 800 10.45 .411 24.5 .965 15.5 .61 50 0 – 6000 65 221 .51 .02 Tray Printed Circuit Board Signal Wire-to-Board 2 No PCT PA GF Water Blue Front Mount Gold (Au) Tin (Sn) Tin (Sn) Solder Tail With Edge Mount With No Edge Mount Gold (Au) Yes SAE/USCAR-17 Pin Z With Horizontal / 90°
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Operating Voltage [VAC]
Product Height [mm]
Product Height [in]
Product Length [mm]
Product Length [in]
Product Width [mm]
Product Width [in]
Impedance [O]
Operating Frequency Range [MHz]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Packaging Method
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Sealable
Dielectric Material
Body Material
Housing Color
Panel Attachment Style
RF Connector Center Contact Plating Material
Outer Contact Plating Material
PCB Leg Plating Material
PCB Mount Retention Type
PCB Mount Retention
Board Standoff
Center Contact
Hybrid Connector
PCB Mounting Style
Contact Mating Area Plating Material
Shielded
Agency & Standard
Contact Type
Keying Code
Mating Retention
Mounting Angle
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.