RF Connectors

Manufacturer TE Connectivity
Description F SERIES BLKHD JACK, RM
Part Number 415712-1
URL http://www.te.com/usa-en/product-415712-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MEAS G Series
Operating Temperature Range [°C] -55 – 85
Operating Temperature Range [°F] -67 – 185
Operating Frequency [GHz] 1
Impedance [O] 75
Packaging Method Carton
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Connector System Cable-to-Panel
Number of Positions 1
Sealable No
Number of Coaxial Contacts 1
Dielectric Material PTFE
Body Material Brass
Cable Type RG 179
RF Connector Center Contact Material Beryllium Copper
RF Interface F Series
Panel Attachment Style Rear Mount
Body Plating Material Nickel
RF Contact Captivation Method Mechanical
Detent Without
RF Connector Center Contact Plating Material Tin
Port Configuration Single Port
RF Connector Coupling Mechanism Threaded
Cable Connector Orientation Straight
Termination Method to Wire & Cable Crimp
RF Connector Style Jack
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Operating Frequency [GHz] Impedance [O] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Packaging Method Connector & Contact Terminates To Connector Mounting Type Connector System Number of Positions Sealable Number of Coaxial Contacts Dielectric Material Body Material Cable Type RF Connector Center Contact Material RF Interface Panel Attachment Style Body Finish Body Plating Material RF Contact Captivation Method Detent RF Connector Center Contact Plating Material Port Configuration RF Connector Coupling Mechanism Cable Connector Orientation Termination Method to Wire & Cable RF Connector Style
1 415712-1 F SERIES BLKHD JACK, RM Buy Now MEAS G Series -55 – 85 -67 – 185 1 75 Carton Wire & Cable Cable Mount Cable-to-Panel 1 No 1 PTFE Brass RG 179 Beryllium Copper F Series Rear Mount Nickel Mechanical Without Tin Single Port Threaded Straight Crimp Jack
2 5-1814826-1 F Type Blk Jk R/M 75 Ohm RG59B/U, 62A/U Buy Now MEAS G Series,U -55 – 85 -67 – 185 2 75 6.8 .267 Box Cable-to-Panel 1 No 1 Polypropylene Brass RG 140 Brass F Series Rear Mount Plated Nickel Mechanical Without Tin Single Port Threaded Crimp Jack
3 5-1814826-3 F Type Blk Jk R/M 75 Ohm RG6/U Buy Now MEAS G Series -55 – 85 -67 – 185 2 75 8.7 .342 Box Cable-to-Panel 1 No 1 Polypropylene Brass RG 6 Brass F Series Rear Mount Plated Nickel Mechanical Without Tin Single Port Threaded Crimp Jack
4 5415712-1 F SERIES BLKHD JACK, RM Buy Now MEAS G Series -55 – 85 -67 – 185 1 75 9.448 .372 Carton Wire & Cable Panel Cable-to-Board 1 No 1 PTFE Brass RG 179 Beryllium Copper F Series Rear Mount Nickel Mechanical Without Tin Single Port Screw Straight Crimp Jack
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Operating Frequency [GHz]
Impedance [O]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Connector System
Number of Positions
Sealable
Number of Coaxial Contacts
Dielectric Material
Body Material
Cable Type
RF Connector Center Contact Material
RF Interface
Panel Attachment Style
Body Finish
Body Plating Material
RF Contact Captivation Method
Detent
RF Connector Center Contact Plating Material
Port Configuration
RF Connector Coupling Mechanism
Cable Connector Orientation
Termination Method to Wire & Cable
RF Connector Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.