Wire-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description EP CONN. HDR ASSY 3/5P SPECIAL
Part Number 4-1717011-3
URL http://www.te.com/usa-en/product-4-1717011-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Economy Power
Contact Mating Area Plating Thickness [µm] .8
Contact Mating Area Plating Thickness [µin] 31.49
PCB Contact Termination Area Plating Thickness [µm] .8
PCB Contact Termination Area Plating Thickness [µin] 31.49
Height [mm] 8.5
Height [in] .3346
Length [mm] 19.74
Length [in] .7772
PCB Thickness (Recommended) [mm] 1.6
PCB Thickness (Recommended) [in] .063
Tail Length [mm] 3.7
Tail Length [in] .146
Width [mm] 10.7
Width [in] .421
Operating Voltage [VAC] 250
Operating Temperature Range [°C] -25 – 105
Operating Temperature Range [°F] -13 – 221
Centerline (Pitch) [mm] 3.96
Centerline (Pitch) [in] .156
Contact Current Rating (Max) [A] 8
Connector System Wire-to-Board
For Use With Receptacle Assembly
Panel Mount Feature Without
Contact Retention Without
UL Flammability Rating UL 94V-0
Contact Base Material Brass
Contact Type Pin
Number of Positions 5
Mating Alignment With
Product Type Connector
Termination Method to Printed Circuit Board Through Hole - Solder
Packaging Method Bag
Connector Contact Load Condition Selectively Loaded
Header Type Unshrouded
Backwall/Post Interruptions Without
Housing Material PBT GF
Glow Wire Rating Standard Part - Not Glow Wire
Mating Retention Without
Contact Layout Inline
PCB Connector Assembly Type PCB Mount Header
Contact Mating Area Plating Material Tin
Connector & Contact Terminates To Printed Circuit Board
PCB Mount Retention Without
Mating Retention Type Latch
PCB Contact Termination Area Plating Material Tin
Sealable No
Strain Relief Without
Number of Rows 1
PCB Mount Alignment Without
Contact Transmits (Typical) Power
PCB Mount Orientation Vertical
Pick and Place Cover Without
Contact Design Square Post
??????????????? Tin
Housing Color Natural
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] PCB Contact Termination Area Plating Thickness [µm] PCB Contact Termination Area Plating Thickness [µin] Height [mm] Height [in] Length [mm] Length [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Tail Length [mm] Tail Length [in] Width [mm] Width [in] Operating Voltage [VAC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Connector System For Use With Panel Mount Feature Contact Retention UL Flammability Rating Contact Base Material Contact Type Number of Positions Mating Alignment Product Type Termination Method to Printed Circuit Board Packaging Method Connector Contact Load Condition Header Type Backwall/Post Interruptions Housing Material Glow Wire Rating Mating Retention Contact Layout PCB Connector Assembly Type Contact Mating Area Plating Material Connector & Contact Terminates To PCB Mount Retention Mating Retention Type PCB Contact Termination Area Plating Material Sealable Strain Relief Number of Rows PCB Mount Alignment Contact Transmits (Typical) PCB Mount Orientation Pick and Place Cover Contact Design ??????????????? Housing Color
1 4-1717011-3 EP CONN. HDR ASSY 3/5P SPECIAL Buy Now Economy Power .8 31.49 .8 31.49 8.5 .3346 19.74 .7772 1.6 .063 3.7 .146 10.7 .421 250 -25 – 105 -13 – 221 3.96 .156 8 Wire-to-Board Receptacle Assembly Without Without UL 94V-0 Brass Pin 5 With Connector Through Hole - Solder Bag Selectively Loaded Unshrouded Without PBT GF Standard Part - Not Glow Wire Without Inline PCB Mount Header Tin Printed Circuit Board Without Latch Tin No Without 1 Without Power Vertical Without Square Post Tin Natural
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
PCB Contact Termination Area Plating Thickness [µm]
PCB Contact Termination Area Plating Thickness [µin]
Height [mm]
Height [in]
Length [mm]
Length [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Tail Length [mm]
Tail Length [in]
Width [mm]
Width [in]
Operating Voltage [VAC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Connector System
For Use With
Panel Mount Feature
Contact Retention
UL Flammability Rating
Contact Base Material
Contact Type
Number of Positions
Mating Alignment
Product Type
Termination Method to Printed Circuit Board
Packaging Method
Connector Contact Load Condition
Header Type
Backwall/Post Interruptions
Housing Material
Glow Wire Rating
Mating Retention
Contact Layout
PCB Connector Assembly Type
Contact Mating Area Plating Material
Connector & Contact Terminates To
PCB Mount Retention
Mating Retention Type
PCB Contact Termination Area Plating Material
Sealable
Strain Relief
Number of Rows
PCB Mount Alignment
Contact Transmits (Typical)
PCB Mount Orientation
Pick and Place Cover
Contact Design
???????????????
Housing Color
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.