DIP & SIP Switches

Manufacturer TE Connectivity
Description END STACK DIP 1P G RECESS T&R - 4-2319848-3
Part Number 4-2319848-3
URL http://www.te.com/usa-en/product-4-2319848-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Alcoswitch DIP EDS
Also Known As (Marketing Alias) 4-2319848-3
Voltage Rating [VDC] 24
Centerline [mm] 2.54
Centerline [in] .1
Operating Temperature Range [°C] -20 – 85
Height [mm] 3.4
Height [in] .134
Length [mm] 2.44
Length [in] .096
Product Type Switch
Switch Type DIP Switch
Mounting Type Surface Mount
Contact Mating Area Plating Material Gold Flash
Housing Color Black
Housing Material High Temperature Nylon
Sealed No
Mounting Angle Vertical
Number of Positions 1
Packaging Method Tape & Reel
Packaging Quantity 900
Actuator Color White
Number of Switches 1
Solder Tail Contact Plating Gold Flash over Nickel
Shunt Type DIP
Configuration (Pole-Throw) Single Pole - Single Throw
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Voltage Rating [VDC] Centerline [mm] Centerline [in] Operating Temperature Range [°C] Height [mm] Height [in] Length [mm] Length [in] Product Type Switch Type Mounting Type Contact Mating Area Plating Material Housing Color Housing Material Sealed Mounting Angle Number of Positions Packaging Method Packaging Quantity Actuator Color Number of Switches Solder Tail Contact Plating Shunt Type Configuration (Pole-Throw)
1 4-2319848-3 END STACK DIP 1P G RECESS T&R - 4-2319848-3 Buy Now Alcoswitch DIP EDS 4-2319848-3 24 2.54 .1 -20 – 85 3.4 .134 2.44 .096 Switch DIP Switch Surface Mount Gold Flash Black High Temperature Nylon No Vertical 1 Tape & Reel 900 White 1 Gold Flash over Nickel DIP Single Pole - Single Throw
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Voltage Rating [VDC]
Centerline [mm]
Centerline [in]
Operating Temperature Range [°C]
Height [mm]
Height [in]
Length [mm]
Length [in]
Product Type
Switch Type
Mounting Type
Contact Mating Area Plating Material
Housing Color
Housing Material
Sealed
Mounting Angle
Number of Positions
Packaging Method
Packaging Quantity
Actuator Color
Number of Switches
Solder Tail Contact Plating
Shunt Type
Configuration (Pole-Throw)
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.