Rectangular Power Connectors

Manufacturer TE Connectivity
Description ENC.CBL I/O KIT 100SET, M-M + LONG SCREW
Part Number 2201825-1
URL http://www.te.com/usa-en/product-2201825-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Micro Motor
Operating Voltage [VAC] 10
Row-to-Row Spacing [mm] 2.4
Row-to-Row Spacing [in] .094
Accepts Wire Insulation Diameter Range [mm] 1.2
Accepts Wire Insulation Diameter Range [in] .47
Height [mm] 16.5
Height [in] .65
Length [mm] 31.1
Length [in] 1.22
Width [mm] 24.6
Width [in] .96
Operating Temperature Range [°C] -30 – 105
Operating Temperature Range [°F] -22 – 221
Centerline (Pitch) [mm] 2
Centerline (Pitch) [in] .078
Connector System Wire-to-Motor
Packaging Method Box
Product Type Housing
Housing Type Receptacle
Number of Positions 9
UL Flammability Rating UL 94V-0
Agency/Standard CSA
VDE Tested Yes
Housing Color Black
Contact Layout Matrix
Connector & Contact Terminates To Wire & Cable
Packaging Quantity 100
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Socket
Sealable Yes
Connector Mounting Type Motor
Assembly or Kit Kit
Circuit Identification Feature Without
Multiple Contact Types Without
For Use With Appropriate Motor Connector
Agency/Standard Number C22.2 No. 182.3
Seal Type Wire Rubber Packing
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Packaging Method Product Type Housing Type Number of Positions UL Flammability Rating Agency/Standard VDE Tested Housing Color Contact Layout Connector & Contact Terminates To Packaging Quantity Glow Wire Rating Contact Type Sealable Connector Mounting Type Assembly or Kit Circuit Identification Feature Multiple Contact Types For Use With Agency/Standard Number Seal Type
1 2201825-1 ENC.CBL I/O KIT 100SET, M-M + LONG SCREW Buy Now Micro Motor 10 2.4 .094 1.2 .47 16.5 .65 31.1 1.22 24.6 .96 -30 – 105 -22 – 221 2 .078 Wire-to-Motor Box Housing Receptacle 9 UL 94V-0 CSA Yes Black Matrix Wire & Cable 100 Standard Part - Not Glow Wire Socket Yes Motor Kit Without Without Appropriate Motor Connector C22.2 No. 182.3 Wire Rubber Packing
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Packaging Method
Product Type
Housing Type
Number of Positions
UL Flammability Rating
Agency/Standard
VDE Tested
Housing Color
Contact Layout
Connector & Contact Terminates To
Packaging Quantity
Glow Wire Rating
Contact Type
Sealable
Connector Mounting Type
Assembly or Kit
Circuit Identification Feature
Multiple Contact Types
For Use With
Agency/Standard Number
Seal Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.