Wire-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description EMIX CONN., 1.5MM PITCH, HDR, R/A, 10P
Part Number 1-1775444-0
URL http://www.te.com/usa-en/product-1-1775444-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Mating Area Plating Thickness [µm] 2.54
Contact Mating Area Plating Thickness [µin] 100
PCB Contact Termination Area Plating Thickness [µm] 2.54
PCB Contact Termination Area Plating Thickness [µin] 100
Height [mm] 4.45
Height [in] .175
Length [mm] 16.5
Length [in] .649
Mating Post Length [mm] 2.7
Mating Post Length [in] .106
Width [mm] 7
Width [in] .2756
Operating Voltage [VAC] 250
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 1.5
Centerline (Pitch) [in] .059
Contact Current Rating (Max) [A] 3
Connector System Wire-to-Board
Termination Post Length 2.05 mm
Contact Retention Without
UL Flammability Rating UL 94V-0
Contact Base Material Brass
Contact Type Pin
Mating Alignment Type Polarization
Number of Positions 10
Mating Alignment With
Product Type Connector
Termination Method to Printed Circuit Board Surface Mount
Packaging Method Tube
Header Type Partially Shrouded
Packaging Quantity 35
Backwall/Post Interruptions Without
Housing Material Thermoplastic
Mating Retention Without
Contact Layout Inline
PCB Connector Assembly Type PCB Mount Header
Contact Mating Area Plating Material Tin
Connector & Contact Terminates To Printed Circuit Board
PCB Mount Retention Without
Contact Shape Square
PCB Contact Termination Area Plating Material Tin
Sealable No
Strain Relief Without
Number of Rows 1
PCB Mounting Style Through Hole
PCB Mount Alignment Without
PCB Mount Orientation Right Angle
Pick and Place Cover Without
PCB Contact Termination Area Plating Material Finish Bright
Housing Color Natural
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] PCB Contact Termination Area Plating Thickness [µm] PCB Contact Termination Area Plating Thickness [µin] Height [mm] Height [in] Length [mm] Length [in] Mating Post Length [mm] Mating Post Length [in] Width [mm] Width [in] Operating Voltage [VAC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Connector System Termination Post Length PCB Contact Termination Area Plating Material Contact Retention UL Flammability Rating Contact Base Material Contact Type Mating Alignment Type Number of Positions Mating Alignment Product Type Termination Method to Printed Circuit Board Packaging Method Header Type Packaging Quantity Backwall/Post Interruptions Housing Material Mating Retention Contact Layout PCB Connector Assembly Type Contact Mating Area Plating Material Connector & Contact Terminates To PCB Mount Retention Contact Shape PCB Contact Termination Area Plating Material Sealable Strain Relief Number of Rows PCB Mounting Style PCB Mount Alignment Connector Mounting Type PCB Mount Orientation Pick and Place Cover ??????????????? PCB Contact Termination Area Plating Material Finish Housing Color
1 1-1775444-0 EMIX CONN., 1.5MM PITCH, HDR, R/A, 10P Buy Now 2.54 100 2.54 100 4.45 .175 16.5 .649 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board 2.05 mm Without UL 94V-0 Brass Pin Polarization 10 With Connector Surface Mount Tube Partially Shrouded 35 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Right Angle Without Bright Natural
12 1-1775444-1 EMIX CONN., 1.5MM PITCH, HDR, R/A, 11P Buy Now HPI 2.54 2.54 100 4.45 .175 18 .7087 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board .081 in Without UL 94V-0 Brass Pin Polarization 11 With Connector Surface Mount Tube/Box Partially Shrouded 30 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Right Angle Without Bright Natural
22 1-1775444-2 EMIX CONN., 1.5MM PITCH, HDR, R/A, 12P Buy Now 2.54 2.54 100 4.45 .175 19.5 .767 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board .081 in Without UL 94V-0 Brass Pin Polarization 12 With Connector Surface Mount Tube/Box Partially Shrouded 25 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Right Angle Without Bright Natural
23 1-1775444-3 EMIX CONN., 1.5MM PITCH, HDR, R/A, 13P Buy Now 2.54 2.54 100 4.45 .175 21 .8268 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board .081 in Without UL 94V-0 Brass Pin Polarization 13 With Connector Surface Mount Tube/Box Partially Shrouded 25 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Right Angle Without Bright Natural
24 1-1775444-4 EMIX CONN., 1.5MM PITCH, HDR, R/A, 14P Buy Now 2.54 2.54 100 4.45 .175 22.5 .8858 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board .081 in Without UL 94V-0 Brass Pin Polarization 14 With Connector Surface Mount Tube/Box Partially Shrouded 25 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Right Angle Without Bright Natural
25 1-1775444-5 EMIX CONN., 1.5MM PITCH, HDR, R/A, 15P Buy Now HPI 2.54 2.54 100 4.45 .175 24 .9449 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board 2.05 mm Without UL 94V-0 Brass Pin Polarization 15 With Connector Surface Mount Tube Partially Shrouded 20 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Right Angle Without Bright Natural
26 1775444-2 EMIX CONN., 1.5MM PITCH, HDR, R/A, 2P Buy Now 2.54 2.54 100 4.45 .175 4.5 .1772 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board .081 in Without UL 94V-0 Brass Pin Polarization 2 With Connector Surface Mount Tube/Box Partially Shrouded 125 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Right Angle Without Bright Natural
27 1775444-3 EMIX CONN., 1.5MM PITCH, HDR, R/A, 3P Buy Now HPI 2.54 2.54 100 4.45 .175 6 .236 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board .081 in Without UL 94V-0 Brass Pin Polarization 3 With Connector Surface Mount Tube/Box Partially Shrouded 95 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Right Angle Without Bright Natural
28 1775444-4 EMIX CONN., 1.5MM PITCH, HDR, R/A, 4P Buy Now 2.54 2.54 100 4.45 .175 7.5 .295 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board 2.05 mm Without UL 94V-0 Brass Pin Polarization 4 With Connector Surface Mount Tube/Box Partially Shrouded 75 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Right Angle Without Bright Natural
2 1775444-5 EMIX CONN., 1.5MM PITCH, HDR, R/A, 5P Buy Now 2.54 2.54 100 4.45 .175 9 .354 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board .081 in Without UL 94V-0 Brass Pin Polarization 5 With Connector Surface Mount Tube/Box Partially Shrouded 60 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Right Angle Without Bright Natural
3 1775444-6 EMIX CONN., 1.5MM PITCH, HDR, R/A, 6P Buy Now 2.54 2.54 100 4.45 .175 10.5 .413 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board .081 in Without UL 94V-0 Brass Pin Polarization 6 With Connector Surface Mount Tube Partially Shrouded 55 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Right Angle Without Bright Natural
4 1775444-7 EMIX CONN., 1.5MM PITCH, HDR, R/A, 7P Buy Now 2.54 2.54 100 4.45 .175 12 .472 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board .081 in Without UL 94V-0 Brass Pin Polarization 7 With Connector Surface Mount Tube/Box Partially Shrouded 45 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Right Angle Without Bright Natural
5 1775444-8 EMIX CONN., 1.5MM PITCH, HDR, R/A, 8P Buy Now 2.54 2.54 100 4.45 .175 13.5 .531 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board .081 in Without UL 94V-0 Brass Pin Polarization 8 With Connector Surface Mount Tube Partially Shrouded 40 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Right Angle Without Bright Natural
6 1775444-9 EMIX CONN., 1.5MM PITCH, HDR, R/A, 9P Buy Now 2.54 2.54 100 4.45 .175 15 .591 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board 2.05 mm Without UL 94V-0 Brass Pin Polarization 9 With Connector Surface Mount Tube Partially Shrouded 35 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Right Angle Without Bright Natural
7 5-1775444-2 EMIX CONN., 1.5MM PITCH, HDR, R/A, 2P Buy Now 2.54 100 4.45 .175 4.5 .1772 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board .081 in Tin Without UL 94V-0 Brass Pin Polarization 2 With Connector Surface Mount Reel Partially Shrouded 1000 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Board Mount Right Angle Without Bright Bright Natural
8 5-1775444-3 EMIX CONN., 1.5MM PITCH, HDR, R/A, 3P Buy Now HPI 2.54 100 4.45 .175 6 .236 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board 2.05 mm Tin Without UL 94V-0 Brass Pin Polarization 3 With Connector Surface Mount Reel Partially Shrouded 1000 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Board Mount Right Angle Without Bright Bright Natural
9 5-1775444-4 EMIX CONN., 1.5MM PITCH, HDR, R/A, 4P Buy Now 2.54 100 4.45 .175 7.5 .295 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board .081 in Tin Without UL 94V-0 Brass Pin Polarization 4 With Connector Surface Mount Reel Partially Shrouded 1000 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Board Mount Right Angle Without Bright Bright Natural
10 5-1775444-5 EMIX CONN., 1.5MM PITCH, HDR, R/A, 5P Buy Now 2.54 100 4.45 .175 9 .354 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board .081 in Tin Without UL 94V-0 Brass Pin Polarization 5 With Connector Surface Mount Reel Partially Shrouded 1000 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Board Mount Right Angle Without Bright Bright Natural
11 5-1775444-6 EMIX CONN., 1.5MM PITCH, HDR, R/A, 6P Buy Now 2.54 100 4.45 .175 10.5 .413 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board 2.05 mm Tin Without UL 94V-0 Brass Pin Polarization 6 With Connector Surface Mount Reel Partially Shrouded 1000 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Board Mount Right Angle Without Bright Bright Natural
13 5-1775444-7 EMIX CONN., 1.5MM PITCH, HDR, R/A, 7P Buy Now 2.54 100 4.45 .175 12 .472 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board .081 in Tin Without UL 94V-0 Brass Pin Polarization 7 With Connector Surface Mount Reel Partially Shrouded 1000 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Board Mount Right Angle Without Bright Bright Natural
14 5-1775444-8 EMIX CONN., 1.5MM PITCH, HDR, R/A, 8P Buy Now 2.54 100 4.45 .175 13.5 .531 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board .081 in Tin Without UL 94V-0 Brass Pin Polarization 8 With Connector Surface Mount Reel Partially Shrouded 1000 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Board Mount Right Angle Without Bright Bright Natural
15 5-1775444-9 EMIX CONN., 1.5MM PITCH, HDR, R/A, 9P Buy Now 2.54 100 4.45 .175 15 .591 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board 2.05 mm Tin Without UL 94V-0 Brass Pin Polarization 9 With Connector Surface Mount Reel Partially Shrouded 1000 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Board Mount Right Angle Without Bright Bright Natural
16 6-1775444-0 EMIX CONN., 1.5MM PITCH, HDR, R/A, 10P Buy Now 2.54 100 4.45 .175 16.5 .649 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board .081 in Tin Without UL 94V-0 Brass Pin Polarization 10 With Connector Surface Mount Reel Partially Shrouded 1000 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Board Mount Right Angle Without Bright Bright Natural
17 6-1775444-1 EMIX CONN., 1.5MM PITCH, HDR, R/A, 11P Buy Now HPI 2.54 100 4.45 .175 18 .7087 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board 2.05 mm Tin Without UL 94V-0 Brass Pin Polarization 11 With Connector Surface Mount Reel Partially Shrouded 1000 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Board Mount Right Angle Without Bright Bright Natural
18 6-1775444-2 EMIX CONN., 1.5MM PITCH, HDR, R/A, 12P Buy Now 2.54 100 4.45 .175 19.5 .767 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board .081 in Tin Without UL 94V-0 Brass Pin Polarization 12 With Connector Surface Mount Reel Partially Shrouded 1000 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Board Mount Right Angle Without Bright Bright Natural
19 6-1775444-3 EMIX CONN., 1.5MM PITCH, HDR, R/A, 13P Buy Now 2.54 2.54 100 4.45 .175 21 .8268 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board 2.05 mm Without UL 94V-0 Brass Pin Polarization 13 With Connector Surface Mount Reel Partially Shrouded 1000 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Right Angle Without Bright Natural
20 6-1775444-4 EMIX CONN., 1.5MM PITCH, HDR, R/A, 14P Buy Now 2.54 100 4.45 .175 22.5 .8858 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board .081 in Tin Without UL 94V-0 Brass Pin Polarization 14 With Connector Surface Mount Reel Partially Shrouded 1000 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Board Mount Right Angle Without Bright Bright Natural
21 6-1775444-5 EMIX CONN., 1.5MM PITCH, HDR, R/A, 15P Buy Now HPI 2.54 2.54 100 4.45 .175 24 .9449 2.7 .106 7 .2756 250 -55 – 105 -67 – 221 1.5 .059 3 Wire-to-Board .081 in Without UL 94V-0 Brass Pin Polarization 15 With Connector Surface Mount Reel Partially Shrouded 1000 Without Thermoplastic Without Inline PCB Mount Header Tin Printed Circuit Board Without Square Tin No Without 1 Through Hole Without Right Angle Without Bright Natural
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
PCB Contact Termination Area Plating Thickness [µm]
PCB Contact Termination Area Plating Thickness [µin]
Height [mm]
Height [in]
Length [mm]
Length [in]
Mating Post Length [mm]
Mating Post Length [in]
Width [mm]
Width [in]
Operating Voltage [VAC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Connector System
Termination Post Length
PCB Contact Termination Area Plating Material
Contact Retention
UL Flammability Rating
Contact Base Material
Contact Type
Mating Alignment Type
Number of Positions
Mating Alignment
Product Type
Termination Method to Printed Circuit Board
Packaging Method
Header Type
Packaging Quantity
Backwall/Post Interruptions
Housing Material
Mating Retention
Contact Layout
PCB Connector Assembly Type
Contact Mating Area Plating Material
Connector & Contact Terminates To
PCB Mount Retention
Contact Shape
PCB Contact Termination Area Plating Material
Sealable
Strain Relief
Number of Rows
PCB Mounting Style
PCB Mount Alignment
Connector Mounting Type
PCB Mount Orientation
Pick and Place Cover
???????????????
PCB Contact Termination Area Plating Material Finish
Housing Color
Documentation
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 1-1775444-0
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 1-1775444-1
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 1-1775444-2
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 1-1775444-3
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 1-1775444-4
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 1-1775444-5
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 1775444-2
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 1775444-3
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 1775444-4
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 1775444-5
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 1775444-6
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 1775444-7
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 1775444-8
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 1775444-9
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 5-1775444-2
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 5-1775444-3
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 5-1775444-4
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 5-1775444-5
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 5-1775444-6
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 5-1775444-7
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 5-1775444-8
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 5-1775444-9
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 6-1775444-0
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 6-1775444-1
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 6-1775444-2
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 6-1775444-3
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 6-1775444-4
EMIX CONN., 1.5mm PITCH, HDR, RIGHT ANGLE - 6-1775444-5
3D PDF - 1-1775444-0
3D PDF - 1-1775444-1
3D PDF - 1-1775444-2
3D PDF - 1-1775444-3
3D PDF - 1-1775444-4
3D PDF - 1-1775444-5
3D PDF - 1775444-2
3D PDF - 1775444-3
3D PDF - 1775444-4
3D PDF - 1775444-5
3D PDF - 1775444-6
3D PDF - 1775444-7
3D PDF - 1775444-8
3D PDF - 1775444-9
3D PDF - 5-1775444-2
3D PDF - 5-1775444-3
3D PDF - 5-1775444-4
3D PDF - 5-1775444-5
3D PDF - 5-1775444-6
3D PDF - 5-1775444-7
3D PDF - 5-1775444-8
3D PDF - 5-1775444-9
3D PDF - 6-1775444-0
3D PDF - 6-1775444-1
3D PDF - 6-1775444-2
3D PDF - 6-1775444-3
3D PDF - 6-1775444-4
3D PDF - 6-1775444-5
MD_5-1775444-4_051020112344 - 5-1775444-4
MD_5-1775444-5_053120161425_dmtec - 5-1775444-5
MD_6-1775444-4_06232011813 - 6-1775444-4
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.