Manufacturer TE Connectivity
Description ELECTRO TAP 14-16
Part Number 171404-1
URL http://www.te.com/usa-en/product-171404-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series ELECTRO-TAP
Overall Length [mm] 12
Overall Length [in] .472
Wire Size [mm²] 1.25 – 2
Tap Wire Range [mm²] 1.25 – 2
Weight per Piece [g] 3.852
Product Type Splice
Color Blue
Packaging Method Bag
Contact Plating Material Tin
Housing Material Nylon - GF
Packaging Quantity 100
Sealable No
Terminal & Splice Style Splice
Serrated No
Splice Material Brass
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Overall Length [mm] Overall Length [in] Wire Size [mm²] Wire Size [AWG] Tap Wire Range [mm²] Weight per Piece [g] Product Type Wire/Cable Type Color Government Qualified Packaging Method Contact Plating Material Housing Material Packaging Quantity Plating Material Termination Method Sealable Insulated Terminal & Splice Style Serrated Heavy Duty Support Style Wire Insulation Support Discrete Wire Type Splice Material
1 171404-1 ELECTRO TAP 14-16 Buy Now ELECTRO-TAP 12 .472 1.25 – 2 1.25 – 2 3.852 Splice Blue Bag Tin Nylon - GF 100 No Splice No Brass
6 171425-1 ELECTRO-TAP SPLICE Buy Now TPA 12 .472 .5 – .9 20 – 18 .5 – .85 4.202 Splice Red Bag Tin Nylon - GF 100 No Splice Brass
7 177766-1 ELECTRO TAP ASSY Buy Now ELECTRO-TAP 12 .472 .2 – .4 .18 – .36 .877 Splice Thin Bag Tin Nylon - GF 500 No Splice No Brass
8 177766-2 ELECTRO TAP ASSY (PHOS-BRO TYP Buy Now ELECTRO-TAP 12 .472 .2 – .4 .18 – .36 .877 Splice Thin Bag Tin Nylon - GF 500 No Splice No Phosphor Bronze
9 53440-1 ELECTRO-TAP, 18-14 AWG RUN&TAP - AMPS-0-0053440-1 - F11463-000 Buy Now ELECTRO-TAP AMPS-0-0053440-1 F11463-000 4 .157 .8 – 2 18 – 14 .8 – 2 .849 Splice Blue Carton Tin Nylon - GF 1000 No Splice Brass
10 53440-2 ELECTRO-TAP, 20-18 AWG RUN&TAP - AMPS-0-0053440-2 - F04413-000 Buy Now ELECTRO-TAP AMPS-0-0053440-2 F04413-000 4 .157 .5 – .9 20 – 18 .5 – .8 1.89 Splice Red Carton Tin Nylon - GF 1000 No Splice Brass
11 626437-1 ELECTRO TAP ASSY - A10729-000 - AMP-0-0626437-1 Buy Now ELECTRO-TAP A10729-000 AMP-0-0626437-1 4 .157 17.5 .688 1 – 2.5 1 – 2.5 Splice Blue No Box Tin Nylon 66 GF 100 Tin Splice No Brass
12 626437-2 ELECTRO TAP ASSY Buy Now ELECTRO-TAP 4 .157 17.5 .688 1 – 2.5 1 – 2.5 Splice Black No Box Tin Nylon 66 GF 100 Tin Splice No Brass
13 735398 ELECTRO-TAP ASSY - AMP-0-0735398-0 - D85552-000 Buy Now ELECTRO-TAP AMP-0-0735398-0 D85552-000 4 .157 34.9 1.374 1 – 2.5 17 – 13 1 – 2.5 Splice Discrete Wire Blue No Bag Tin Nylon - GF 100 Crimp No Yes Splice No No Insulation Support With Brass
2 735410 ELECTRO TAP ASSY - AMPS-0-0735410-0 - F42254-000 Buy Now ELECTRO-TAP AMPS-0-0735410-0 F42254-000 4 .157 34.9 1.374 .5 – .75 20 – 18 .5 – .75 Splice Discrete Wire Red No Bag Tin Nylon - GF 100 Tin Crimp No Yes Splice No No Insulation Support With Stranded Brass
3 735411 ELECTRO TAP ASSY - 148416-000 - AMPS-0-0735411-0 Buy Now ELECTRO-TAP 148416-000 AMPS-0-0735411-0 5 .197 49.76 1.959 4 – 6 11 – 10 4 – 6 Splice Discrete Wire Yellow No Bag Tin Nylon - GF 100 Tin Crimp No Yes Splice No No Insulation Support With Stranded Brass
4 880458-1 ELETRO TAP ASSY Buy Now ELECTRO-TAP 5 .197 16.2 .638 4 – 6 1 – 2.5 Splice Discrete Wire No Bag Tin Nylon 100 Tin Crimp No No Splice No No Without Stranded Brass
5 880458-2 E. TAP ASS'Y (U.V.) Buy Now ELECTRO-TAP 5 .197 4 – 6 1 – 2.5 Splice Discrete Wire Black No Box Tin Polyamide 6.6 100 Tin Crimp No No Splice No No Without Stranded Brass
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter (Max) [in]
Overall Length [mm]
Overall Length [in]
Wire Size [mm²]
Wire Size [AWG]
Tap Wire Range [mm²]
Weight per Piece [g]
Product Type
Wire/Cable Type
Color
Government Qualified
Packaging Method
Contact Plating Material
Housing Material
Packaging Quantity
Plating Material
Termination Method
Sealable
Insulated
Terminal & Splice Style
Serrated
Heavy Duty
Support Style
Wire Insulation Support
Discrete Wire Type
Splice Material
Documentation
AMP ELECTRO-TAP* Splice - 171404-1
AMP ELECTRO-TAP* Splice - 171425-1
no title - 171404-1
no title - 171425-1
AMP ELECTRO-TAP* Splice (AWG#22-#24) - 177766-1
AMP ELECTRO-TAP* Splice (AWG#22-#24) - 177766-2
1.25-2.0MM ELECTRO TAP ASSY - 171404-1
3D PDF - 171404-1
electro tap assy. - 171425-1
3D PDF - 171425-1
ELECTRO TAP ASS'Y (AWG#22-AWG#24) - 177766-1
ELECTRO TAP ASS'Y (AWG#22-AWG#24) - 177766-2
3D PDF - 177766-1
3D PDF - 177766-2
ELECTRO-TAP Connectors 53440-1 and 53440-2 - 53440-1
ELECTRO-TAP Connectors 53440-1 and 53440-2 - 53440-2
AMP ELECTRO-TAP* Splice - 171404-1
AMP ELECTRO-TAP* Splice - 171425-1
ELECTRO TAP SPLICE (FOR SOLID WIRE) - 171404-1
ELECTRO - TAP - 53440-1
ELECTRO - TAP - 53440-2
3D PDF - 53440-1
3D PDF - 53440-2
Electro Tap Assy - 626437-1
Electro Tap Assy - 626437-2
3D PDF - 626437-1
3D PDF - 626437-2
ELECTRO TAP CONNECTOR - 735398
3D PDF - 735398
CONECTOR ELECTRO TAP - 735410
3D PDF - 735410
ELECTRO TAP CONNECTOR - 735411
3D PDF - 735411
electro-tap - 880458-1
electro-tap - 880458-2
3D PDF - 880458-1
3D PDF - 880458-2
MD_171425-1_05162018650_dmtec - 171425-1
MD_177766-1_123120142120_dmtec - 177766-1
ELECTRO-TAP, 18-14 AWG RUN&TAP - 53440-1
MD_626437-1_04032018252_dmtec - 626437-1
MD_735410_12262017156_dmtec - 735410
TYPE ELECTRO-TAP - 53440-1
TYPE ELECTRO-TAP - 53440-2
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 53440-1
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 53440-2
ELECTRO-TAP - 171425-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.