2

Rectangular Power Connectors

Manufacturer TE Connectivity
Description ELCON MINI 2P RA HEADER, W/CODING
Part Number 1982295-1
URL http://www.te.com/usa-en/product-1982295-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series ELCON Mini
Operating Voltage [VAC] 500
Operating Voltage [VDC] 500
Row-to-Row Spacing [mm] 7.8
Row-to-Row Spacing [in] .307
Contact Mating Area Plating Thickness [µm] .076
Contact Mating Area Plating Thickness [µin] 3
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 257
Centerline (Pitch) [mm] 3.5
Centerline (Pitch) [in] .307
Contact Current Rating (Max) [A] 40
Connector System Wire-to-Board
Packaging Method Reel
Housing Material LCP GF30 (Liquid Crystal Polymer)
Product Type Plug
Housing Type Plug
Number of Positions 2
Contact Mating Area Plating Material Silver
Assembly Process Feature Pick and Place Cover
Termination Method to Printed Circuit Board Through Hole
UL Flammability Rating UL 94V-0
Number of Signal Positions 0
Number of Power Positions 2
Housing Color Black
Contact Termination Area Plating Material Silver
Connector & Contact Terminates To Printed Circuit Board
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Pin
Sealable No
Connector Mounting Type Board Mount
PCB Mount Orientation Horizontal
Contact Retention With
Number of Rows 1
Circuit Application Power
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Operating Voltage [VDC] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Connector System Packaging Method Housing Material Product Type Housing Type Number of Positions Contact Mating Area Plating Material Assembly Process Feature Termination Method to Printed Circuit Board UL Flammability Rating Number of Signal Positions Number of Power Positions Housing Color Contact Termination Area Plating Material Connector & Contact Terminates To Glow Wire Rating Contact Type Sealable Connector Mounting Type PCB Mount Orientation Contact Retention Number of Rows Circuit Application
1 1982295-1 ELCON MINI 2P RA HEADER, W/CODING Buy Now ELCON Mini 500 500 7.8 .307 .076 3 -40 – 125 -40 – 257 3.5 .307 40 Wire-to-Board Reel LCP GF30 (Liquid Crystal Polymer) Plug Plug 2 Silver Pick and Place Cover Through Hole UL 94V-0 0 2 Black Silver Printed Circuit Board Standard Part - Not Glow Wire Pin No Board Mount Horizontal With 1 Power
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Operating Voltage [VDC]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Connector System
Packaging Method
Housing Material
Product Type
Housing Type
Number of Positions
Contact Mating Area Plating Material
Assembly Process Feature
Termination Method to Printed Circuit Board
UL Flammability Rating
Number of Signal Positions
Number of Power Positions
Housing Color
Contact Termination Area Plating Material
Connector & Contact Terminates To
Glow Wire Rating
Contact Type
Sealable
Connector Mounting Type
PCB Mount Orientation
Contact Retention
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.