DIP & SIP Switches

Manufacturer TE Connectivity
Description E STACK PIANO 10P G LONG T&R PD OFF - 4-2319764-5
Part Number 4-2319764-5
URL http://www.te.com/usa-en/product-4-2319764-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Alcoswitch DIP EDSP
Also Known As (Marketing Alias) 4-2319764-5
Voltage Rating [VDC] 24
Centerline [mm] 2.54
Centerline [in] .1
Operating Temperature Range [°C] -20 – 85
Height [mm] 5
Height [in] .197
Length [mm] 25.3
Length [in] .996
Product Type Switch
Switch Type DIP Switch
Mounting Type Surface Mount
Contact Mating Area Plating Material Gold Flash
Housing Color Black
Housing Material High Temperature Nylon
Sealed No
Mounting Angle Vertical
Number of Positions 10
Packaging Method Tape & Reel
Packaging Quantity 700
Actuator Color White
Actuator Style Piano (Side Actuated)
Number of Switches 10
Solder Tail Contact Plating Gold Flash over Nickel
Shunt Type DIP
Configuration (Pole-Throw) Single Pole - Single Throw
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Voltage Rating [VDC] Centerline [mm] Centerline [in] Operating Temperature Range [°C] Height [mm] Height [in] Length [mm] Length [in] Product Type Switch Type Mounting Type Contact Mating Area Plating Material Housing Color Housing Material Sealed Mounting Angle Number of Positions Packaging Method Packaging Quantity Actuator Color Actuator Style Number of Switches Solder Tail Contact Plating Shunt Type Configuration (Pole-Throw)
1 4-2319764-5 E STACK PIANO 10P G LONG T&R PD OFF - 4-2319764-5 Buy Now Alcoswitch DIP EDSP 4-2319764-5 24 2.54 .1 -20 – 85 5 .197 25.3 .996 Switch DIP Switch Surface Mount Gold Flash Black High Temperature Nylon No Vertical 10 Tape & Reel 700 White Piano (Side Actuated) 10 Gold Flash over Nickel DIP Single Pole - Single Throw
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Voltage Rating [VDC]
Centerline [mm]
Centerline [in]
Operating Temperature Range [°C]
Height [mm]
Height [in]
Length [mm]
Length [in]
Product Type
Switch Type
Mounting Type
Contact Mating Area Plating Material
Housing Color
Housing Material
Sealed
Mounting Angle
Number of Positions
Packaging Method
Packaging Quantity
Actuator Color
Actuator Style
Number of Switches
Solder Tail Contact Plating
Shunt Type
Configuration (Pole-Throw)
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.