Rectangular Connector Housings

Manufacturer TE Connectivity
Description DYNAMIC D-3 W-T-W TAB HSG 10P
Part Number 178964-5
URL http://www.te.com/usa-en/product-178964-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Dynamic 3000 Series
Row-to-Row Spacing [mm] 5.08
Row-to-Row Spacing [in] .2
Height [mm] 33.6
Height [in] 1.322
Length [mm] 33.19
Length [in] 1.306
Width [mm] 17.78
Width [in] .699
Operating Voltage [VAC] 250
Operating Voltage [VDC] 250
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 3.81
Centerline (Pitch) [in] .1499
Number of Rows 2
Housing Material Polyester GF
Connector Style Plug
Contact Type Tab
Agency/Standard CSA
Connector Type Housing
CSA Certified Yes
CSA File Number LR7189
For Use With Receptacle Housing
Housing Color Black
Packaging Method Bag
Packaging Quantity 250
Preloaded No
Product Type Connector
UL File Number E28476
UL Flammability Rating UL 94V-0
UL Rating Recognized
VDE Tested No
Glow Wire Rating Standard Part - Not Glow Wire
Connector & Contact Terminates To Wire & Cable
Connector System Wire-to-Board
Number of Positions 10
Sealable No
Panel Mount Feature Without
Multiple Contact Types Without
Series Number 3000
Shunts/Shorting Bars Without
CSA Rating Certified
Halogen Free Yes
Contact Layout Matrix
Product selection
Selector Part Number Description Buy Now Series Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Operating Voltage [VAC] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Number of Rows Housing Material Connector Style Contact Type Agency/Standard Connector Type CSA Certified CSA File Number For Use With Housing Color Packaging Method Packaging Quantity Preloaded Product Type UL File Number UL Flammability Rating UL Rating VDE Tested Glow Wire Rating Connector & Contact Terminates To Connector System Number of Positions Sealable Panel Mount Feature Multiple Contact Types Series Number Shunts/Shorting Bars CSA Rating Halogen Free Contact Layout
1 178964-5 DYNAMIC D-3 W-T-W TAB HSG 10P Buy Now Dynamic 3000 Series 5.08 .2 33.6 1.322 33.19 1.306 17.78 .699 250 250 -55 – 105 -67 – 221 3.81 .1499 2 Polyester GF Plug Tab CSA Housing Yes LR7189 Receptacle Housing Black Bag 250 No Connector E28476 UL 94V-0 Recognized No Standard Part - Not Glow Wire Wire & Cable Wire-to-Board 10 No Without Without 3000 Without Certified Yes Matrix
Part Number
Description
Buy Now
Series
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Operating Voltage [VAC]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Number of Rows
Housing Material
Connector Style
Contact Type
Agency/Standard
Connector Type
CSA Certified
CSA File Number
For Use With
Housing Color
Packaging Method
Packaging Quantity
Preloaded
Product Type
UL File Number
UL Flammability Rating
UL Rating
VDE Tested
Glow Wire Rating
Connector & Contact Terminates To
Connector System
Number of Positions
Sealable
Panel Mount Feature
Multiple Contact Types
Series Number
Shunts/Shorting Bars
CSA Rating
Halogen Free
Contact Layout
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.