2

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description DYNAMIC D-3 VERTI. HDR ASSY 2P
Part Number 1-917337-2
URL http://www.te.com/usa-en/product-1-917337-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Dynamic 3000 Series
Height [mm] 21.6
Height [in] .85
Length [mm] 19.08
Length [in] .75
PCB Thickness (Recommended) [mm] 1.6
PCB Thickness (Recommended) [in] .063
Tail Length [mm] 3.8
Tail Length [in] .149
Width [mm] 9.35
Width [in] .368
Operating Voltage [VAC] 600
Operating Voltage [VDC] 600
UL Voltage Rating [VAC] 250
UL Voltage Rating [VDC] 250
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [in] .2
Contact Current Rating (Max) [A] 15
Tail Plating Thickness [µm] 2
Tail Plating Thickness [µin] 78.74
Product Type Connector
Number of Rows 1
Connector Style Plug
Mating Alignment With
Mating Alignment Type Keyed
Mating Retention With
Mating Retention Type Latch
Shielded No
Contact Plating Material Gold
Contact Retention Without
Insertion Force High
UL Flammability Rating UL 94V-0
Agency/Standard UL
Connector Type Header
Contact Style Straight
Contact Transmits (Typical) Power
Contact Type Tab
CSA File Number LR7189
For Use With Receptacle Housing
Glow Wire Rating Standard Part - Not Glow Wire
Housing Color Black
Housing Material Polyester GF
Keying X
Packaging Method Box & Tube
Packaging Quantity 26
Preloaded Yes
Strain Relief Without
UL File Number E28476
UL Rating Recognized
VDE Tested No
Connector & Contact Terminates To Printed Circuit Board
Connector System Wire-to-Board
Number of Positions 2
Sealable No
PCB Mount Retention Type Retention Leg
Panel Mount Feature Type Screw Mount
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Vertical
PCB Mount Retention With
Header Type Shrouded
Lock Type Latch
Multiple Contact Types Without
PCB Mount Alignment Without
Series Number 3000
Shunts/Shorting Bars Without
Tail Plating Material Tin
Assembly Integration Feature Without
CSA Rating Certified
Halogen Free Yes
Contact Layout Inline
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Tail Length [mm] Tail Length [in] Width [mm] Width [in] Operating Voltage [VAC] Operating Voltage [VDC] UL Voltage Rating [VAC] UL Voltage Rating [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Tail Plating Thickness [µm] Tail Plating Thickness [µin] Product Type Number of Rows Connector Style Mating Alignment Mating Alignment Type Mating Retention Mating Retention Type Shielded Contact Plating Material Contact Retention Insertion Force UL Flammability Rating Agency/Standard Connector Type Contact Style Contact Transmits (Typical) Contact Type CSA File Number For Use With Glow Wire Rating Housing Color Housing Material Keying Packaging Method Packaging Quantity Preloaded Strain Relief UL File Number UL Rating VDE Tested Connector & Contact Terminates To Connector System Number of Positions Sealable PCB Mount Retention Type Panel Mount Feature Type Termination Method to Printed Circuit Board PCB Mount Orientation PCB Mount Retention Header Type Lock Type Multiple Contact Types PCB Mount Alignment Series Number Shunts/Shorting Bars Tail Plating Material Assembly Integration Feature CSA Rating Halogen Free Contact Layout
1 1-917337-2 DYNAMIC D-3 VERTI. HDR ASSY 2P Buy Now Dynamic 3000 Series 21.6 .85 19.08 .75 1.6 .063 3.8 .149 9.35 .368 600 600 250 250 -55 – 105 -67 – 221 .2 15 2 78.74 Connector 1 Plug With Keyed With Latch No Gold Without High UL 94V-0 UL Header Straight Power Tab LR7189 Receptacle Housing Standard Part - Not Glow Wire Black Polyester GF X Box & Tube 26 Yes Without E28476 Recognized No Printed Circuit Board Wire-to-Board 2 No Retention Leg Screw Mount Through Hole - Solder Vertical With Shrouded Latch Without Without 3000 Without Tin Without Certified Yes Inline
2 1-917337-3 DYNAMIC D-3 VERTI. HDR ASSY 2P Buy Now Dynamic 3000 Series 21.6 .85 19.08 .75 1.6 .063 3.8 .149 9.35 .368 600 600 250 250 -55 – 105 -67 – 221 .2 15 2 78.74 Connector 1 Plug With Keyed With Latch No Gold Without High UL 94V-0 UL Header Straight Power Tab LR7189 Receptacle Housing Standard Part - Not Glow Wire Black Polyester GF X Box & Tube 26 Yes Without E28476 Recognized No Printed Circuit Board Wire-to-Board 2 No Retention Leg Screw Mount Through Hole - Solder Vertical With Shrouded Latch Without Without 3000 Without Tin Without Certified Yes Inline
3 1-917337-5 DYNAMIC D-3 VERTI. HDR ASSY 2P Buy Now Dynamic 3000 Series 21.6 .85 19.08 .75 1.6 .063 3.8 .149 9.35 .368 600 600 250 250 -55 – 105 -67 – 221 .2 15 2 78.74 Connector 1 Plug With Keyed With Latch No Tin Without High UL 94V-0 CSA Header Straight Signal (Data) Tab LR7189 Receptacle Housing Standard Part - Not Glow Wire Black Polyester GF X Box & Tube 26 Yes Without E28476 Recognized No Printed Circuit Board Wire-to-Board 2 No Retention Leg Screw Mount Through Hole - Solder Vertical With Shrouded Latch Without Without 3000 Without Tin Without Certified Yes Inline
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Tail Length [mm]
Tail Length [in]
Width [mm]
Width [in]
Operating Voltage [VAC]
Operating Voltage [VDC]
UL Voltage Rating [VAC]
UL Voltage Rating [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Tail Plating Thickness [µm]
Tail Plating Thickness [µin]
Product Type
Number of Rows
Connector Style
Mating Alignment
Mating Alignment Type
Mating Retention
Mating Retention Type
Shielded
Contact Plating Material
Contact Retention
Insertion Force
UL Flammability Rating
Agency/Standard
Connector Type
Contact Style
Contact Transmits (Typical)
Contact Type
CSA File Number
For Use With
Glow Wire Rating
Housing Color
Housing Material
Keying
Packaging Method
Packaging Quantity
Preloaded
Strain Relief
UL File Number
UL Rating
VDE Tested
Connector & Contact Terminates To
Connector System
Number of Positions
Sealable
PCB Mount Retention Type
Panel Mount Feature Type
Termination Method to Printed Circuit Board
PCB Mount Orientation
PCB Mount Retention
Header Type
Lock Type
Multiple Contact Types
PCB Mount Alignment
Series Number
Shunts/Shorting Bars
Tail Plating Material
Assembly Integration Feature
CSA Rating
Halogen Free
Contact Layout
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.