Rectangular Connector Contacts

Manufacturer TE Connectivity
Description DYNAMIC D-3 TAB L/P 3L 16-14
Part Number 353718-2
URL http://www.te.com/usa-en/product-353718-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Dynamic 3000 Series
Accepts Wire Insulation Diameter Range [mm] 3.1 – 3.8
Accepts Wire Insulation Diameter Range [in] .122 – .149
Contact Mating Area Plating Thickness [µm] .38
Contact Mating Area Plating Thickness [µin] 15
Overall Length [mm] 25.8
Overall Length [in] 1.01
Underplate Material Thickness [µm] 1.3
Underplate Material Thickness [µin] 51.18
Operating Voltage [VAC] 600
Operating Voltage [VDC] 600
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Contact Current Rating (Max) [A] 15
Contact Type Tab
Wire/Cable Type Stranded
Wire/Cable Size 16 – 14 AWG
Contact Mating Area Plating Material Gold
Contact Retention With
Barrel Type Open Barrel
For Use With Receptacle (Socket) Contact
Glow Wire Rating Standard Part - Not Glow Wire
Packaging Method Bag
Packaging Quantity 1000
Product Type Contact
Connector & Contact Terminates To Wire & Cable
Connector System Wire-to-Wire
Contact Base Material Copper Alloy
Contact Classification Signal
Termination Method to Wire & Cable Crimp
Contact Underplating Material Nickel
Wire Range Mark 3L
Contact Retention Type Locking Lance
Product selection
Selector Part Number Description Buy Now Series Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Overall Length [mm] Overall Length [in] Underplate Material Thickness [µm] Underplate Material Thickness [µin] Operating Voltage [VAC] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Contact Type Wire/Cable Type Wire/Cable Size Contact Mating Area Plating Material Contact Termination Area Plating Material Contact Retention Barrel Type For Use With Glow Wire Rating Packaging Method Packaging Quantity Product Type Connector & Contact Terminates To Connector System Contact Base Material Contact Classification Termination Method to Wire & Cable Contact Underplating Material Wire Range Mark Contact Mating Area Plating Material Finish Contact Retention Type Contact Termination Area Plating Finish
1 353718-2 DYNAMIC D-3 TAB L/P 3L 16-14 Buy Now Dynamic 3000 Series 3.1 – 3.8 .122 – .149 .38 15 25.8 1.01 1.3 51.18 600 600 -55 – 105 -67 – 221 15 Tab Stranded 16 – 14 AWG Gold With Open Barrel Receptacle (Socket) Contact Standard Part - Not Glow Wire Bag 1000 Contact Wire & Cable Wire-to-Wire Copper Alloy Signal Crimp Nickel 3L Locking Lance
2 353718-3 DYNAMIC D-3 TAB L/P 3L 16-14 Buy Now Dynamic 3000 Series 3.1 – 3.8 .122 – .149 .76 29.92 25.8 1.01 1.3 51.18 600 600 -55 – 105 -67 – 221 15 Tab Discrete Wire 16 – 14 AWG Gold With Open Barrel Receptacle (Socket) Contact Standard Part - Not Glow Wire Bag 1000 Contact Wire & Cable Wire-to-Wire Copper Alloy Signal Crimp Nickel 3L Locking Lance
3 353718-5 DYNAMIC D-3 TAB L/P 3L 16-14 Buy Now Dynamic 3000 Series 3.1 – 3.8 .122 – .149 25.8 1.01 600 600 -55 – 105 -67 – 221 15 Tab Stranded 16 – 14 AWG Tin Tin With Open Barrel Receptacle (Socket) Contact Standard Part - Not Glow Wire Bag 1000 Contact Wire & Cable Wire-to-Wire Copper Alloy Power Crimp 3L Bright Locking Lance Bright
Part Number
Description
Buy Now
Series
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Overall Length [mm]
Overall Length [in]
Underplate Material Thickness [µm]
Underplate Material Thickness [µin]
Operating Voltage [VAC]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Contact Type
Wire/Cable Type
Wire/Cable Size
Contact Mating Area Plating Material
Contact Termination Area Plating Material
Contact Retention
Barrel Type
For Use With
Glow Wire Rating
Packaging Method
Packaging Quantity
Product Type
Connector & Contact Terminates To
Connector System
Contact Base Material
Contact Classification
Termination Method to Wire & Cable
Contact Underplating Material
Wire Range Mark
Contact Mating Area Plating Material Finish
Contact Retention Type
Contact Termination Area Plating Finish
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.