Rectangular Connector Contacts

Manufacturer TE Connectivity
Description DYNAMIC D-3 REC L/P 3L 16-14
Part Number 1-353717-2
URL http://www.te.com/usa-en/product-1-353717-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Dynamic 3000 Series
Accepts Wire Insulation Diameter Range [mm] 3.1 – 3.8
Accepts Wire Insulation Diameter Range [in] .122 – .149
Contact Mating Area Plating Thickness [µm] .38
Contact Mating Area Plating Thickness [µin] 15
Overall Length [mm] 18.3
Overall Length [in] .72
Underplate Material Thickness [µm] 1.3
Underplate Material Thickness [µin] 51.18
Operating Voltage [VAC] 600
Operating Voltage [VDC] 600
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Contact Current Rating (Max) [A] 15
Contact Type Socket
Wire/Cable Type Stranded
Wire/Cable Size 16 – 14 AWG
Contact Mating Area Plating Material Gold
Contact Retention With
Barrel Type Open Barrel
For Use With Tab Contact
Glow Wire Rating Standard Part - Not Glow Wire
Packaging Method Bag
Packaging Quantity 1000
Product Type Contact
Connector & Contact Terminates To Wire & Cable
Connector System Wire-to-Wire
Contact Base Material Copper Alloy
Contact Classification Signal
Termination Method to Wire & Cable Crimp
High Current Yes
Contact Underplating Material Nickel
Wire Range Mark 3L
Contact Retention Type Locking Lance
Product selection
Selector Part Number Description Buy Now Series Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Overall Length [mm] Overall Length [in] Underplate Material Thickness [µm] Underplate Material Thickness [µin] Operating Voltage [VAC] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Contact Type Wire/Cable Type Wire/Cable Size Contact Mating Area Plating Material Contact Termination Area Plating Material Contact Retention Barrel Type For Use With Glow Wire Rating Packaging Method Packaging Quantity Product Type Connector & Contact Terminates To Connector System Contact Base Material Contact Classification Termination Method to Wire & Cable High Current Contact Underplating Material Wire Range Mark Contact Mating Area Plating Material Finish Contact Retention Type Contact Termination Area Plating Finish
1 1-353717-2 DYNAMIC D-3 REC L/P 3L 16-14 Buy Now Dynamic 3000 Series 3.1 – 3.8 .122 – .149 .38 15 18.3 .72 1.3 51.18 600 600 -55 – 105 -67 – 221 15 Socket Stranded 16 – 14 AWG Gold With Open Barrel Tab Contact Standard Part - Not Glow Wire Bag 1000 Contact Wire & Cable Wire-to-Wire Copper Alloy Signal Crimp Yes Nickel 3L Locking Lance
2 1-353717-3 DYNAMIC D-3 REC L/P 3L 16-14 Buy Now Dynamic 3000 Series 3.1 – 3.8 .122 – .149 .76 29.92 18.3 .72 1.3 51.18 250 600 -55 – 105 -67 – 221 15 Socket Stranded 16 – 14 AWG Gold With Open Barrel Tab Contact Standard Part - Not Glow Wire Bag 1000 Contact Wire & Cable Wire-to-Wire Copper Alloy Signal Crimp Yes Nickel 3L Locking Lance
3 1-353717-5 DYNAMIC D-3 REC L/P 3L 16-14 Buy Now Dynamic 3000 Series 3.1 – 3.8 .122 – .149 18.3 .72 600 600 -55 – 105 -67 – 221 15 Socket Stranded 16 – 14 AWG Tin Tin With Open Barrel Tab Contact Standard Part - Not Glow Wire Bag 1000 Contact Wire & Cable Wire-to-Wire Copper Alloy Power Crimp Yes 3L Bright Locking Lance Bright
4 353717-2 DYNAMIC D-3 REC L/P 3L 16-14 Buy Now Dynamic 3000 Series 3.1 – 3.8 .122 – .149 .38 15 18.3 .72 1.3 51.18 600 600 -55 – 105 -67 – 221 15 Socket Stranded 16 – 14 AWG Gold With Open Barrel Tab Contact Standard Part - Not Glow Wire Bag 1000 Contact Wire & Cable Wire-to-Wire Copper Alloy Signal Crimp Nickel 3L Locking Lance
5 353717-3 DYNAMIC D-3 REC L/P 3L 16-14 Buy Now Dynamic 3000 Series 3.1 – 3.8 .122 – .149 .76 29.92 18.3 .72 1.3 51.18 250 600 -55 – 105 -67 – 221 15 Socket Stranded 16 – 14 AWG Gold With Open Barrel Tab Contact Standard Part - Not Glow Wire Bag 1000 Contact Wire & Cable Wire-to-Wire Copper Alloy Signal Crimp Nickel 3L Locking Lance
Part Number
Description
Buy Now
Series
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Overall Length [mm]
Overall Length [in]
Underplate Material Thickness [µm]
Underplate Material Thickness [µin]
Operating Voltage [VAC]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Contact Type
Wire/Cable Type
Wire/Cable Size
Contact Mating Area Plating Material
Contact Termination Area Plating Material
Contact Retention
Barrel Type
For Use With
Glow Wire Rating
Packaging Method
Packaging Quantity
Product Type
Connector & Contact Terminates To
Connector System
Contact Base Material
Contact Classification
Termination Method to Wire & Cable
High Current
Contact Underplating Material
Wire Range Mark
Contact Mating Area Plating Material Finish
Contact Retention Type
Contact Termination Area Plating Finish
Documentation
Dynamic D-3800 Series With HTS Connector - 1-353717-2
Dynamic D-3800 Series With HTS Connector - 1-353717-3
Dynamic D-3800 Series With HTS Connector - 1-353717-5
Dynamic D-3800 Series With HTS Connector - 353717-2
Dynamic D-3800 Series With HTS Connector - 353717-3
DYNAMIC D-2600 SERIES HYBRID 48P CONN - 1-353717-2
DYNAMIC D-2600 SERIES HYBRID 48P CONN - 1-353717-3
DYNAMIC D-2600 SERIES HYBRID 48P CONN - 1-353717-5
DYNAMIC D-2600 SERIES HYBRID 48P CONN - 353717-2
DYNAMIC D-2600 SERIES HYBRID 48P CONN - 353717-3
1-1773732-4_DYNAMIC_SERIES_CATALOG_ENGLISH - 1-353717-2
1-1773732-4_DYNAMIC_SERIES_CATALOG_ENGLISH - 1-353717-3
1-1773732-4_DYNAMIC_SERIES_CATALOG_ENGLISH - 1-353717-5
1-1773732-4_DYNAMIC_SERIES_CATALOG_ENGLISH - 353717-2
1-1773732-4_DYNAMIC_SERIES_CATALOG_ENGLISH - 353717-3
3D PDF - 1-353717-2
3D PDF - 1-353717-3
3D PDF - 1-353717-5
DYNAMIC SERIES REC. CONTACT '' 3L '' SIZE LOOSE PIECE - 1-353717-2
DYNAMIC SERIES REC. CONTACT '' 3L '' SIZE LOOSE PIECE - 1-353717-3
DYNAMIC SERIES REC. CONTACT '' 3L '' SIZE LOOSE PIECE - 1-353717-5
DYNAMIC SERIES REC. CONTACT '' 3L '' SIZE LOOSE PIECE - 353717-2
DYNAMIC SERIES REC. CONTACT '' 3L '' SIZE LOOSE PIECE - 353717-3
3D PDF - 353717-2
3D PDF - 353717-3
EXTRACTION TOOL FOR DYNAMIC D-3000 SERIES - 1-353717-2
EXTRACTION TOOL FOR DYNAMIC D-3000 SERIES - 1-353717-3
EXTRACTION TOOL FOR DYNAMIC D-3000 SERIES - 1-353717-5
EXTRACTION TOOL FOR DYNAMIC D-3000 SERIES - 353717-2
EXTRACTION TOOL FOR DYNAMIC D-3000 SERIES - 353717-3
MULTIPLE ENCLOSURE 67M D1200 15POS. REC PLUG - 353717-2
Dynamic D-3800 Series With HTS Connector - 1-353717-2
Dynamic D-3800 Series With HTS Connector - 1-353717-3
Dynamic D-3800 Series With HTS Connector - 1-353717-5
Dynamic D-3800 Series With HTS Connector - 353717-2
Dynamic D-3800 Series With HTS Connector - 353717-3
MD_353717-2_09092017126_dmtec - 353717-2
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.