Rectangular Connector Housings

Manufacturer TE Connectivity
Description DYNAMIC D-2100 REC HSG 3P
Part Number 1-1318120-3
URL http://www.te.com/usa-en/product-1-1318120-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Dynamic 2000 Series
Height [mm] 20
Height [in] .787
Length [mm] 8.9
Length [in] .35
Width [mm] 12.03
Width [in] .473
Operating Voltage [VAC] 250
Operating Voltage [VDC] 250
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 2.5
Centerline (Pitch) [in] .098
Number of Rows 1
Housing Material Polyester GF
Connector Style Receptacle
Contact Type Socket
Agency/Standard UL
Connector Type Housing
CSA Certified Yes
CSA File Number LR7189
For Use With Plug Housing & Header
Housing Color Black
Packaging Method Bag
Packaging Quantity 200
Preloaded No
Product Type Connector
UL File Number E28476
UL Flammability Rating UL 94V-0
UL Rating Recognized
VDE Tested No
Glow Wire Rating Standard Part - Not Glow Wire
Connector & Contact Terminates To Wire & Cable
Connector System Wire-to-Wire
Number of Positions 3
Sealable No
Panel Mount Feature Without
Multiple Contact Types Without
Series Number 2000
Shunts/Shorting Bars Without
CSA Rating Certified
Halogen Free Yes
Contact Layout Inline
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Operating Voltage [VAC] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Number of Rows Housing Material Connector Style Contact Type Agency/Standard Connector Type CSA Certified CSA File Number For Use With Housing Color Packaging Method Packaging Quantity Preloaded Product Type UL File Number UL Flammability Rating UL Rating VDE Tested Glow Wire Rating Connector & Contact Terminates To Connector System Number of Positions Sealable Panel Mount Feature Multiple Contact Types Series Number Shunts/Shorting Bars CSA Rating Halogen Free Contact Layout
1 1-1318120-3 DYNAMIC D-2100 REC HSG 3P Buy Now Dynamic 2000 Series 20 .787 8.9 .35 12.03 .473 250 250 -55 – 105 -67 – 221 2.5 .098 1 Polyester GF Receptacle Socket UL Housing Yes LR7189 Plug Housing & Header Black Bag 200 No Connector E28476 UL 94V-0 Recognized No Standard Part - Not Glow Wire Wire & Cable Wire-to-Wire 3 No Without Without 2000 Without Certified Yes Inline
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Operating Voltage [VAC]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Number of Rows
Housing Material
Connector Style
Contact Type
Agency/Standard
Connector Type
CSA Certified
CSA File Number
For Use With
Housing Color
Packaging Method
Packaging Quantity
Preloaded
Product Type
UL File Number
UL Flammability Rating
UL Rating
VDE Tested
Glow Wire Rating
Connector & Contact Terminates To
Connector System
Number of Positions
Sealable
Panel Mount Feature
Multiple Contact Types
Series Number
Shunts/Shorting Bars
CSA Rating
Halogen Free
Contact Layout
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.