SIM Card Connectors

Manufacturer TE Connectivity
Description DUAL 4FF SIM CARD CONNECTOR
Part Number 2296830-1
URL http://www.te.com/usa-en/product-2296830-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -30 – 85
Centerline (Pitch) [mm] 2.54
Contact Current Rating (Max) [A] .5
Connector & Contact Terminates To Printed Circuit Board
Circuit Application Signal
Number of Positions 2
Sealable No
PCB Mounting Style Surface Mount
Number of Contacts 12
Card Type 3FF SIM
Product selection
Selector Part Number Description Buy Now Operating Temperature Range [°C] Centerline (Pitch) [mm] Contact Current Rating (Max) [A] Connector & Contact Terminates To Circuit Application Number of Positions Sealable PCB Mounting Style Number of Contacts Card Type
1 2296830-1 DUAL 4FF SIM CARD CONNECTOR Buy Now -30 – 85 2.54 .5 Printed Circuit Board Signal 2 No Surface Mount 12 3FF SIM
Part Number
Description
Buy Now
Operating Temperature Range [°C]
Centerline (Pitch) [mm]
Contact Current Rating (Max) [A]
Connector & Contact Terminates To
Circuit Application
Number of Positions
Sealable
PCB Mounting Style
Number of Contacts
Card Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.