Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description DTP RECP ASM - DTP04-4P-AS - DTP04-4P-S - DTP04-4P-SC - ZPF000000000130270
Part Number DTP04-4P
URL http://www.te.com/usa-en/product-DTP04-4P.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DEUTSCH DTP,DT
Also Known As (Marketing Alias) DTP04-4P-AS
Also Known As (Marketing Alias) #2 DTP04-4P-S
Also Known As (Marketing Alias) #3 DTP04-4P-SC
Also Known As (Marketing Alias) #4 ZPF000000000130270
Height [mm] 27.15
Height [in] 1.069
Length [mm] 47.27
Length [in] 1.861
Width [mm] 26.92
Width [in] 1.06
Mating Pin Diameter [mm] 2.5
Mating Pin Diameter [in] .098
Operating Voltage [VDC] 250
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Centerline (Pitch) [mm] 6.7
Centerline (Pitch) [in] .264
Nominal Voltage Architecture [V] 24
Connector System Wire-to-Wire
Serviceable Yes
Polarized Yes
Number of Positions 4
Primary Locking Feature Integrated in Housing
UL Flammability Rating 20mm Flame Test per Standard UL-94
Strain Relief Add By Accessory
Connector Style Housing for male terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance No
Cable Exit Angle 180°
Color Gray
Body Material PA GF
Connector Position Assurance Capable No
Sealable Yes
Degree of Protection IP68
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Also Known As (Marketing Alias) #4 Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Mating Pin Diameter [mm] Mating Pin Diameter [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Cable Exit Angle Color Body Material Connector Position Assurance Capable Sealable Degree of Protection
1 DTP04-4P DTP RECP ASM - DTP04-4P-AS - DTP04-4P-S - DTP04-4P-SC - ZPF000000000130270 Buy Now DEUTSCH DTP,DT DTP04-4P-AS DTP04-4P-S DTP04-4P-SC ZPF000000000130270 27.15 1.069 47.27 1.861 26.92 1.06 2.5 .098 250 -55 – 125 -67 – 257 6.7 .264 24 Wire-to-Wire Yes Yes 4 Integrated in Housing 20mm Flame Test per Standard UL-94 Add By Accessory Housing for male terminals No Without No 180° Gray PA GF No Yes IP68
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Also Known As (Marketing Alias) #4
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Cable Exit Angle
Color
Body Material
Connector Position Assurance Capable
Sealable
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.