Automotive, Truck, Bus, & Off-Road Headers

Manufacturer TE Connectivity
Description DTM RECP ASM - ZPF000000000130591
Part Number DTM15-12PA
URL http://www.te.com/usa-en/product-DTM15-12PA.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DEUTSCH DTM,DT
Also Known As (Marketing Alias) ZPF000000000130591
Length [mm] 33.02
Length [in] 1.3
Width [mm] 61
Width [in] 2.4
Operating Temperature (Max) [°C] 75
Operating Temperature (Max) [°F] 212
Pin Diameter [mm] 1
Pin Diameter [in] .039
Operating Voltage [VAC] 250
Operating Voltage [VDC] 250
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Centerline (Pitch) [mm] 4
Centerline (Pitch) [in] .157
Contact Current Rating (Max) [A] 7.5
Nominal Voltage Architecture [V] 240
Voltage Rating (Max) [VAC] 250
Voltage Rating (Max) [VDC] 12
Connector System Wire-to-Device
Panel Mount Feature With
Termination Method Through Hole - Solder
Packaging Quantity 125
Mounting Holes With
Locking Interface With
Number of Positions 12
Packaging Type Box
Number of Sections 2
Number of Rows 2
PCB Mount Retention Type Solder Tail
PCB Mount Retention With
Connector & Contact Terminates To Printed Circuit Board
Color Gray
Sealable Yes
PCB Mount Alignment With
Shielded No
Connector Code A
Connector Mounting Type Panel
Mounting Orientation Vertical/180°
Interface Plating Tin (Sn)
Degree of Protection IP68
Hybrid Header No
Circuit Application Signal
UL Flammability Rating None
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Length [mm] Length [in] Width [mm] Width [in] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Pin Diameter [mm] Pin Diameter [in] Operating Voltage [VAC] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Nominal Voltage Architecture [V] Voltage Rating (Max) [VAC] Voltage Rating (Max) [VDC] Connector System Panel Mount Feature Termination Method Packaging Quantity Mounting Holes Locking Interface Number of Positions Packaging Type Number of Sections Number of Rows PCB Mount Retention Type PCB Mount Retention Connector & Contact Terminates To Color Sealable PCB Mount Alignment Shielded Connector Code Connector Mounting Type Mounting Orientation Interface Plating Degree of Protection Hybrid Header Circuit Application UL Flammability Rating
1 DTM15-12PA DTM RECP ASM - ZPF000000000130591 Buy Now DEUTSCH DTM,DT ZPF000000000130591 33.02 1.3 61 2.4 75 212 1 .039 250 250 -55 – 125 -67 – 257 4 .157 7.5 240 250 12 Wire-to-Device With Through Hole - Solder 125 With With 12 Box 2 2 Solder Tail With Printed Circuit Board Gray Yes With No A Panel Vertical/180° Tin (Sn) IP68 No Signal None
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Length [mm]
Length [in]
Width [mm]
Width [in]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Pin Diameter [mm]
Pin Diameter [in]
Operating Voltage [VAC]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Nominal Voltage Architecture [V]
Voltage Rating (Max) [VAC]
Voltage Rating (Max) [VDC]
Connector System
Panel Mount Feature
Termination Method
Packaging Quantity
Mounting Holes
Locking Interface
Number of Positions
Packaging Type
Number of Sections
Number of Rows
PCB Mount Retention Type
PCB Mount Retention
Connector & Contact Terminates To
Color
Sealable
PCB Mount Alignment
Shielded
Connector Code
Connector Mounting Type
Mounting Orientation
Interface Plating
Degree of Protection
Hybrid Header
Circuit Application
UL Flammability Rating
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.