Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description DTM RECP ASM - DTM04-2P-EE03-RU
Part Number DTM04-2P-EE03
URL http://www.te.com/usa-en/product-DTM04-2P-EE03.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DEUTSCH DTM,DT
Also Known As (Marketing Alias) DTM04-2P-EE03-RU
Mating Pin Diameter [mm] 1
Mating Pin Diameter [in] .039
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Centerline (Pitch) [mm] 4
Centerline (Pitch) [in] .157
Contact Current Rating (Max) [A] 7.5
Nominal Voltage Architecture [V] 125
Connector System Wire-to-Wire
Number of Positions 2
Primary Locking Feature Integrated in Housing
UL Flammability Rating 20mm Flame Test per Standard UL-94
Connector Style Housing for female terminals
Hybrid Connector No
Cable Exit Angle 180°
Color Black
Connector Position Assurance Capable No
Sealable Yes
Number of Rows 1
Degree of Protection IP68
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Mating Pin Diameter [mm] Mating Pin Diameter [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Nominal Voltage Architecture [V] Connector System Number of Positions Primary Locking Feature UL Flammability Rating Connector Style Hybrid Connector Cable Exit Angle Color Connector Position Assurance Capable Sealable Number of Rows Degree of Protection
1 DTM04-2P-EE03 DTM RECP ASM - DTM04-2P-EE03-RU Buy Now DEUTSCH DTM,DT DTM04-2P-EE03-RU 1 .039 -55 – 125 -67 – 257 4 .157 7.5 125 Wire-to-Wire 2 Integrated in Housing 20mm Flame Test per Standard UL-94 Housing for female terminals No 180° Black No Yes 1 IP68
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Nominal Voltage Architecture [V]
Connector System
Number of Positions
Primary Locking Feature
UL Flammability Rating
Connector Style
Hybrid Connector
Cable Exit Angle
Color
Connector Position Assurance Capable
Sealable
Number of Rows
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.