Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description DTM PLUG ASM
Part Number DTM06-08SA-EE04
URL http://www.te.com/usa-en/product-DTM06-08SA-EE04.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DEUTSCH DTM,DT
Height [mm] 15.24
Height [in] .6
Length [mm] 30.1
Length [in] 1.185
Width [mm] 31.62
Width [in] 1.245
Mating Pin Diameter [mm] 1
Mating Pin Diameter [in] .039
Operating Voltage [VDC] 250
Operating Temperature Range [°C] -55 – 150
Operating Temperature Range [°F] -67 – 302
Centerline (Pitch) [mm] 4
Centerline (Pitch) [in] .157
Contact Current Rating (Max) [A] 7.5
Nominal Voltage Architecture [V] 48
Connector System Wire-to-Wire
Serviceable Yes
Polarized Yes
Number of Positions 8
Primary Locking Feature Integrated in Housing
Strain Relief Add By Accessory
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance No
Cable Exit Angle 180°
Color Gray
Body Material PA GF
Connector Position Assurance Capable No
Connector Code A
Sealable Yes
Number of Rows 2
Degree of Protection IP68
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Mating Pin Diameter [mm] Mating Pin Diameter [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Cable Exit Angle Color Body Material Connector Position Assurance Capable Connector Code Sealable Number of Rows Degree of Protection
1 DTM06-08SA-EE04 DTM PLUG ASM Buy Now DEUTSCH DTM,DT 15.24 .6 30.1 1.185 31.62 1.245 1 .039 250 -55 – 150 -67 – 302 4 .157 7.5 48 Wire-to-Wire Yes Yes 8 Integrated in Housing Add By Accessory Housing for female terminals No Without No 180° Gray PA GF No A Yes 2 IP68
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Cable Exit Angle
Color
Body Material
Connector Position Assurance Capable
Connector Code
Sealable
Number of Rows
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.