Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description DT06-2S-C015, PLG, 2POS, GRY, E,
Part Number DT06-2S-C015
URL http://www.te.com/usa-en/product-DT06-2S-C015.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DT
Height [mm] 28.4
Height [in] 1.118
Length [mm] 15.01
Length [in] .591
Width [mm] 15.95
Width [in] .628
Mating Pin Diameter [mm] 1.5
Mating Pin Diameter [in] .059
Operating Voltage [VDC] 250
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Centerline (Pitch) [mm] 5.5
Centerline (Pitch) [in] .215
Contact Current Rating (Max) [A] 13
Connector System Wire-to-Wire
Serviceable Yes
Polarized Yes
Number of Positions 2
Primary Locking Feature Integrated in Housing
UL Flammability Rating 20mm Flame Test per Standard UL-94
Strain Relief Add By Accessory
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance No
Packaging Method Package
Cable Exit Angle 180°
Color Gray
Body Material PA GF
Sealable Yes
Number of Rows 1
Circuit Application Power & Signal
Degree of Protection IP68
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Mating Pin Diameter [mm] Mating Pin Diameter [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Sealable Number of Rows Circuit Application Degree of Protection
1 DT06-2S-C015 DT06-2S-C015, PLG, 2POS, GRY, E, Buy Now DT 28.4 1.118 15.01 .591 15.95 .628 1.5 .059 250 -55 – 125 -67 – 257 5.5 .215 13 Wire-to-Wire Yes Yes 2 Integrated in Housing 20mm Flame Test per Standard UL-94 Add By Accessory Housing for female terminals No Without No Package 180° Gray PA GF Yes 1 Power & Signal IP68
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Sealable
Number of Rows
Circuit Application
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.