Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description DT RECPT 6way, w-flange
Part Number DT04-6P-L012
URL http://www.te.com/usa-en/product-DT04-6P-L012.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DT
Height [mm] 54.99
Height [in] 2.165
Length [mm] 45.92
Length [in] 1.808
Row-to-Row Spacing [mm] 9.12
Row-to-Row Spacing [in] .359
Width [mm] 35.51
Width [in] 1.398
Mating Pin Diameter [mm] 1.5
Mating Pin Diameter [in] .059
Operating Voltage [VAC] 250
Operating Voltage [VDC] 250
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Centerline (Pitch) [mm] 4.5
Centerline (Pitch) [in] .175
Contact Current Rating (Max) [A] 13
Connector System Wire-to-Wire
Serviceable Yes
Polarized Yes
Number of Positions 6
Primary Locking Feature Integrated in Housing
Strain Relief Add By Accessory
Connector Style Housing for male terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance No
Packaging Method Box
Cable Exit Angle 180°
Color Gray
Body Material PA GF
Packaging Quantity 1
Connector Mounting Type Panel
Sealable Yes
Number of Rows 2
Circuit Application Power & Signal
Degree of Protection IP68
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Pin Diameter [mm] Mating Pin Diameter [in] Operating Voltage [VAC] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Mounting Type Sealable Number of Rows Circuit Application Degree of Protection
1 DT04-6P-L012 DT RECPT 6way, w-flange Buy Now DT 54.99 2.165 45.92 1.808 9.12 .359 35.51 1.398 1.5 .059 250 250 -55 – 125 -67 – 257 4.5 .175 13 Wire-to-Wire Yes Yes 6 Integrated in Housing Add By Accessory Housing for male terminals No Without No Box 180° Gray PA GF 1 Panel Yes 2 Power & Signal IP68
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Operating Voltage [VAC]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Mounting Type
Sealable
Number of Rows
Circuit Application
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.