Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description DT RECP ASM
Part Number DT04-6P-E008
URL http://www.te.com/usa-en/product-DT04-6P-E008.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DT
Height [mm] 24.16
Height [in] .951
Length [mm] 2.291
Length [in] .09
Row-to-Row Spacing [mm] 9.12
Row-to-Row Spacing [in] .359
Width [mm] 20.83
Width [in] .82
Mating Pin Diameter [mm] 1.5
Mating Pin Diameter [in] .059
Operating Voltage [VAC] 250
Operating Voltage [VDC] 250
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Centerline (Pitch) [mm] 4.5
Centerline (Pitch) [in] .175
Contact Current Rating (Max) [A] 13
Connector System Wire-to-Wire
Serviceable Yes
Polarized Yes
Number of Positions 6
Primary Locking Feature Integrated in Housing
UL Flammability Rating 20mm Flame Test per Standard UL-94
Strain Relief Add By Accessory
Connector Style Housing for male terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance No
Packaging Method Box
Cable Exit Angle 180°
Color Gray
Body Material PA GF
Packaging Quantity 1
Sealable Yes
Number of Rows 2
Circuit Application Power & Signal
Degree of Protection IP68
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Pin Diameter [mm] Mating Pin Diameter [in] Operating Voltage [VAC] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Sealable Number of Rows Circuit Application Degree of Protection
1 DT04-6P-E008 DT RECP ASM Buy Now DT 24.16 .951 2.291 .09 9.12 .359 20.83 .82 1.5 .059 250 250 -55 – 125 -67 – 257 4.5 .175 13 Wire-to-Wire Yes Yes 6 Integrated in Housing 20mm Flame Test per Standard UL-94 Add By Accessory Housing for male terminals No Without No Box 180° Gray PA GF 1 Yes 2 Power & Signal IP68
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Operating Voltage [VAC]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Sealable
Number of Rows
Circuit Application
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.