Automotive Connector Caps & Covers

Manufacturer TE Connectivity
Description DT BACKSHELL 90 2way plug - ZPF000000000131516
Part Number 1011-228-0205
URL http://www.te.com/usa-en/product-1011-228-0205.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DT
Also Known As (Marketing Alias) ZPF000000000131516
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Accessory Type Backshell
Cable Exit Angle 90
Strain Relief With
Color Black
Material PA
Packaging Method Box
Packaging Quantity 1000
UL Flammability Rating UL 94-HB
Connector System Wire-to-Wire
Number of Positions 2
Serviceable Yes
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Operating Temperature Range [°C] Operating Temperature Range [°F] Accessory Type Cable Exit Angle Strain Relief Color Material Packaging Method Packaging Quantity UL Flammability Rating Connector System Number of Positions Serviceable
1 1011-228-0205 DT BACKSHELL 90 2way plug - ZPF000000000131516 Buy Now DT ZPF000000000131516 -55 – 125 -67 – 257 Backshell 90 With Black PA Box 1000 UL 94-HB Wire-to-Wire 2 Yes
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Accessory Type
Cable Exit Angle
Strain Relief
Color
Material
Packaging Method
Packaging Quantity
UL Flammability Rating
Connector System
Number of Positions
Serviceable
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.