Rotary Switches

Manufacturer TE Connectivity
Description DRD10SETR04=ROT DIP,10P,SMT - DRD10SETR04
Part Number 1-1825007-0
URL http://www.te.com/usa-en/product-1-1825007-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) DRD10SETR04
Centerline [mm] 2.54
Centerline [in] .1
Voltage Rating [VAC] 20
Voltage Rating [VDC] 20
Number of Positions 10
Mounting Type Surface Mount
Mounting Angle Vertical
Contact Mating Area Plating Material Gold Flash
Switch Type Rotary DIP
Housing Material Thermoplastic
Sealed Yes
Packaging Method Tape & Reel
Product Type Switch
Termination Style Outside L
UL Flammability Rating UL 94V-0
Contact Base Material Copper Alloy
Removable Tape Seal Without
Illuminated No
Oil-Tight No
Actuator Style Flush
Number of Switches 10
Solder Tail Contact Plating Gold Flash over Nickel
Switch Style Rotary
Code Type Decimal
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Centerline [mm] Centerline [in] Voltage Rating [VAC] Voltage Rating [VDC] Number of Positions Mounting Type Mounting Angle Contact Mating Area Plating Material Switch Type Housing Material Sealed Packaging Method Product Type Termination Style UL Flammability Rating Contact Base Material Auto-Insertable Removable Tape Seal Illuminated Oil-Tight Actuator Style Number of Switches Solder Tail Contact Plating Switch Style Code Type
1 1-1825007-0 DRD10SETR04=ROT DIP,10P,SMT - DRD10SETR04 Buy Now DRD10SETR04 2.54 .1 20 20 10 Surface Mount Vertical Gold Flash Rotary DIP Thermoplastic Yes Tape & Reel Switch Outside L UL 94V-0 Copper Alloy Without No No Flush 10 Gold Flash over Nickel Rotary Decimal
7 1-1825007-1 DRD16CE04=ROT DIP,16P - DRD16CE04 Buy Now Alcoswitch DIP,Alcoswitch Rotary DIP DRD DRD16CE04 2.54 .1 20 20 16 Through Hole Vertical Gold Flash Rotary DIP Thermoplastic Yes Tube Switch UL 94V-0 Copper Alloy Without No No Flush 16 Gold Flash over Nickel Rotary BCD Complement
8 1-1825007-3 DRD16CSE04=ROT DIP,16P,SMT - DRD16CSE04 Buy Now Alcoswitch DIP,Alcoswitch Rotary DIP DRD DRD16CSE04 2.54 .1 20 20 16 Surface Mount Vertical Gold Flash Rotary DIP Thermoplastic Yes Tube Switch Outside L UL 94V-0 Copper Alloy Without No No Flush 16 Gold Flash over Nickel Rotary Hexadecimal Complement
9 1-1825007-6 DRD16E04=ROT DIP,16P - DRD16E04 Buy Now Alcoswitch DIP,Alcoswitch Rotary DIP DRD DRD16E04 2.54 .1 20 20 16 Through Hole Vertical Gold Flash Rotary DIP Thermoplastic Yes Tube Switch UL 94V-0 Copper Alloy Without No No Flush 16 Gold Flash over Nickel Rotary Decimal
10 1-1825007-8 DRD16SE04=ROT DIP,16P,SMT - DRD16SE04 Buy Now Alcoswitch DIP,Alcoswitch Rotary DIP DRD DRD16SE04 2.54 .1 20 20 16 Surface Mount Vertical Gold Flash Rotary DIP Thermoplastic Yes Box & Tube Switch Outside L UL 94V-0 Copper Alloy Without No No Flush 16 Gold Flash over Nickel Rotary Hexadecimal
11 1-1825007-9 DRD16SAETR04=ROT DIP,16P,SMT - DRD16SAETR04 Buy Now Alcoswitch DIP,Alcoswitch Rotary DIP DRD DRD16SAETR04 2.54 .1 20 20 16 Surface Mount Vertical Gold Flash Rotary DIP Thermoplastic Yes Tape & Reel Switch Inside L UL 94V-0 Copper Alloy Without No No Flush 16 Gold Flash over Nickel Rotary Hexadecimal
12 1825007-1 DRD10CE04=ROT DIP,10P - DRD10CE04 Buy Now Alcoswitch DIP,Alcoswitch Rotary DIP DRD DRD10CE04 2.54 .1 20 20 10 Through Hole Vertical Gold Flash Rotary DIP Thermoplastic Yes Tube Switch UL 94V-0 Copper Alloy Without No No Flush 10 Gold Flash over Nickel Rotary BCD Complement
13 1825007-6 DRD10E04=ROT DIP,10P - DRD10E04 Buy Now Alcoswitch DIP,Alcoswitch Rotary DIP DRD DRD10E04 2.54 .1 20 20 10 Through Hole Vertical Gold Flash Rotary DIP Thermoplastic Yes Tube Switch UL 94V-0 Copper Alloy Without No No Flush 10 Gold Flash over Nickel Rotary Decimal
14 1825007-8 DRD10SE04=ROT DIP,10P,SMT - DRD10SE04 Buy Now Alcoswitch DIP,Alcoswitch Rotary DIP DRD DRD10SE04 2.54 .1 20 20 10 Surface Mount Vertical Gold Flash Rotary DIP Thermoplastic Yes Tube Switch Outside L UL 94V-0 Copper Alloy Without No No Flush 10 Gold Flash over Nickel Rotary BC Decimal
2 1825007-9 DRD10SAETR04=ROT DIP,10P,SMT - DRD10SAETR04 Buy Now Alcoswitch DIP,Alcoswitch Rotary DIP DRD DRD10SAETR04 2.54 .1 20 20 10 Surface Mount Vertical Gold Flash Rotary DIP Thermoplastic Yes Tape & Reel Switch Inside L UL 94V-0 Copper Alloy Without No No Flush 10 Gold Flash over Nickel Rotary BC Decimal
3 1825008-2 DRD10RAE04=Rot Dip,R/A - DRD10RAE04 Buy Now Alcoswitch DIP,Alcoswitch Rotary DIP DRD DRD10RAE04 2.54 .1 20 20 10 Through Hole Right Angle Gold Flash Rotary DIP Thermoplastic No Tube Switch Printed Circuit Board UL 94V-0 Copper Alloy Yes Without No No Flush 10 Gold Flash over Nickel Rotary BCD
4 1825008-3 DRD16CRAE04=Rot Dip,R/A,w/comp - DRD16CRA04 Buy Now Alcoswitch DIP,Alcoswitch Rotary DIP DRD DRD16CRA04 2.54 .1 20 20 16 Through Hole Right Angle Gold Flash Rotary DIP Thermoplastic No Tube Switch Printed Circuit Board UL 94V-0 Copper Alloy Without No No Flush 16 Gold Flash over Nickel Rotary Hexadecimal Complement
5 1825008-4 DRD16RAE04=Rot Dip,R/A - DRD16RAE04 Buy Now Alcoswitch DIP,Alcoswitch Rotary DIP DRD DRD16RAE04 2.54 .1 20 20 16 Through Hole Right Angle Gold Flash Rotary DIP Thermoplastic No Tube Switch Printed Circuit Board UL 94V-0 Copper Alloy Yes Without No No Flush 16 Gold Flash over Nickel Rotary Hexadecimal
6 2-1825007-0 DRD16SETR04=ROT DIP,16P,SMT - DRD16SETR04 Buy Now Alcoswitch DIP,Alcoswitch Rotary DIP DRD DRD16SETR04 2.54 .1 20 20 16 Surface Mount Vertical Gold Flash Rotary DIP Thermoplastic Yes Tape & Reel Switch Outside L UL 94V-0 Copper Alloy Without No No Flush 16 Gold Flash over Nickel Rotary Hexadecimal
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Centerline [mm]
Centerline [in]
Voltage Rating [VAC]
Voltage Rating [VDC]
Number of Positions
Mounting Type
Mounting Angle
Contact Mating Area Plating Material
Switch Type
Housing Material
Sealed
Packaging Method
Product Type
Termination Style
UL Flammability Rating
Contact Base Material
Auto-Insertable
Removable Tape Seal
Illuminated
Oil-Tight
Actuator Style
Number of Switches
Solder Tail Contact Plating
Switch Style
Code Type
Documentation
SWITCHES_CORE_PROGRAM_CATALOG - 1-1825007-0
SWITCHES_CORE_PROGRAM_CATALOG - 1-1825007-1
SWITCHES_CORE_PROGRAM_CATALOG - 1-1825007-3
SWITCHES_CORE_PROGRAM_CATALOG - 1-1825007-6
SWITCHES_CORE_PROGRAM_CATALOG - 1-1825007-8
SWITCHES_CORE_PROGRAM_CATALOG - 1-1825007-9
SWITCHES_CORE_PROGRAM_CATALOG - 1825007-1
SWITCHES_CORE_PROGRAM_CATALOG - 1825007-6
SWITCHES_CORE_PROGRAM_CATALOG - 1825007-8
SWITCHES_CORE_PROGRAM_CATALOG - 1825007-9
SWITCHES_CORE_PROGRAM_CATALOG - 2-1825007-0
ROTARY DIP DRD E SERIES - 1-1825007-0
ROTARY DIP DRD E SERIES - 1-1825007-1
ROTARY DIP DRD E SERIES - 1-1825007-3
ROTARY DIP DRD E SERIES - 1-1825007-6
ROTARY DIP DRD E SERIES - 1-1825007-8
ROTARY DIP DRD E SERIES - 1-1825007-9
ROTARY DIP DRD E SERIES - 1825007-1
ROTARY DIP DRD E SERIES - 1825007-6
ROTARY DIP DRD E SERIES - 1825007-8
ROTARY DIP DRD E SERIES - 1825007-9
ROTARY DIP DRD E SERIES - 2-1825007-0
DR***RA SERIES ROTARY DIP SWITCH - 1825008-2
DR***RA SERIES ROTARY DIP SWITCH - 1825008-3
DR***RA SERIES ROTARY DIP SWITCH - 1825008-4
3D PDF - 1-1825007-0
3D PDF - 1-1825007-1
3D PDF - 1-1825007-3
3D PDF - 1-1825007-6
3D PDF - 1-1825007-8
3D PDF - 1-1825007-9
3D PDF - 1825007-1
3D PDF - 1825007-6
3D PDF - 1825007-8
3D PDF - 1825007-9
3D PDF - 1825008-2
3D PDF - 1825008-3
3D PDF - 1825008-4
3D PDF - 2-1825007-0
MD_1-1825007-0_082720131017_dmtec - 1-1825007-0
MD_1-1825007-1_11062015113_dmtec - 1-1825007-1
MD_1-1825007-3_112820112140 - 1-1825007-3
MD_1825007-6_11062015119_dmtec - 1825007-6
MD_1825007-8_01192015339_dmtec - 1825007-8
MD_1825008-2_1106201312_dmtec - 1825008-2
MD_1825008-3_12222015210_dmtec - 1825008-3
MD_1825008-4_06222016853_dmtec - 1825008-4
RSCD_DEHP - 1-1825007-3
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.