DIP Sockets

Manufacturer TE Connectivity
Description 96P.IEC-C MALE HSG.
Part Number 166467-1
URL https://www.te.com/usa-en/product-166467-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Row-to-Row Spacing [mm] 2.54
Centerline (Pitch) [mm] 2.54
Profile Standard
Mounting Angle Vertical
Circuit Application Signal
Number of Positions 96
Leg Style Straight
DIP Socket Type Open Frame
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Product Documentation Row-to-Row Spacing [mm] Centerline (Pitch) [mm] Profile Mounting Angle Circuit Application Number of Positions Leg Style DIP Socket Type
1 166467-1 96P.IEC-C MALE HSG. Buy Now Product Documentation 2.54 2.54 Standard Vertical Signal 96 Straight Open Frame
Part Number
Description
Buy Now
Product Documentation
Row-to-Row Spacing [mm]
Centerline (Pitch) [mm]
Profile
Mounting Angle
Circuit Application
Number of Positions
Leg Style
DIP Socket Type
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.