DIP Sockets

Manufacturer TE Connectivity
Description 322-HCS-5P2-424=ASSY. HOLTITE - 1-1437514-4
Part Number 1-1437514-4
URL http://www.te.com/usa-en/product-1-1437514-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HOLTITE
Also Known As (Marketing Alias) 1-1437514-4
Row-to-Row Spacing [mm] 10.16
Row-to-Row Spacing [in] .4
Contact Mating Area Plating Thickness [µin] 25
Insulation Resistance [MO] 1000
Termination Post Length [mm] 3.18
Termination Post Length [in] .125
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 3
Height Above PC Board [mm] 0
Height Above PC Board [in] 0
Contact Resistance [mO] 10
Profile Zero
Mounting Angle Vertical
Contact Termination Type Through Hole
Contact Mating Area Plating Material Gold
Contact Type Socket
Number of Rows 2
Packaging Method Reel
Packaging Quantity 5000
Product Type Socket
Socket Type DIP
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 24
Contact Base Material Beryllium Copper
Carrier Strip Material Mylar
PCB Mount Retention Without
Mating Contact Type Four-Fingered
Patterns Per Reel 208
PCB Contact Termination Area Plating Material Tin
Frame Style Film Carrier
Socket Style Standard
Leg Style Straight
DIP Socket Type Open Frame
Contact Fabrication Screw Machine
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Contact Mating Area Plating Thickness [µin] Insulation Resistance [MO] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Height Above PC Board [mm] Height Above PC Board [in] Contact Resistance [mO] Profile Mounting Angle Contact Termination Type Contact Mating Area Plating Material Contact Type Number of Rows Packaging Method Packaging Quantity Product Type Socket Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material Carrier Strip Material PCB Mount Retention Mating Contact Type Patterns Per Reel PCB Contact Termination Area Plating Material Frame Style Socket Style Leg Style Sleeve Plating Material DIP Socket Type Contact Fabrication
1 1-1437514-4 322-HCS-5P2-424=ASSY. HOLTITE - 1-1437514-4 Buy Now HOLTITE 1-1437514-4 10.16 .4 25 1000 3.18 .125 -55 – 125 -67 – 257 2.54 .1 3 0 0 10 Zero Vertical Through Hole Gold Socket 2 Reel 5000 Socket DIP Printed Circuit Board Board Mount Signal 24 Beryllium Copper Mylar Without Four-Fingered 208 Tin Film Carrier Standard Straight Open Frame Screw Machine
2 3-1437514-1 322-HCS5P2-600=HOLTITE REEL AS - 3-1437514-1 Buy Now HOLTITE 3-1437514-1 15.24 .6 25 1000 3.18 .125 -55 – 125 -67 – 257 2.54 .1 3 0 0 10 Zero Vertical Through Hole Gold Socket Reel 5000 Socket DIP Printed Circuit Board Board Mount Signal 1 Beryllium Copper Mylar Without Four-Fingered 1 Film Carrier Standard Straight Open Frame Screw Machine
3 9-1437514-4 322-HCS5P3-300LF=REELED LF HOL - 9-1437514-4 Buy Now HOLTITE 9-1437514-4 7.62 .3 25 1000 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 0 0 10 Zero Vertical Through Hole Tin Socket Reel 5000 Socket DIP Printed Circuit Board Board Mount Signal 1 Beryllium Copper Mylar Without Four-Fingered 1 Tin Film Carrier Standard Straight Tin Open Frame Screw Machine
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Contact Mating Area Plating Thickness [µin]
Insulation Resistance [MO]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Height Above PC Board [mm]
Height Above PC Board [in]
Contact Resistance [mO]
Profile
Mounting Angle
Contact Termination Type
Contact Mating Area Plating Material
Contact Type
Number of Rows
Packaging Method
Packaging Quantity
Product Type
Socket Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
Carrier Strip Material
PCB Mount Retention
Mating Contact Type
Patterns Per Reel
PCB Contact Termination Area Plating Material
Frame Style
Socket Style
Leg Style
Sleeve Plating Material
DIP Socket Type
Contact Fabrication
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.