D-Sub Backshells & Clamps

Manufacturer TE Connectivity
Description DIE CAST CBL CLMP KIT,SZ 3
Part Number 5748676-3
URL http://www.te.com/usa-en/product-5748676-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPLIMITE Kit CST
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Cable Insulation Diameter [mm] 6.48 – 11.94
Cable Insulation Diameter [in] .255 – .47
Accessory Type Backshell/Cable Clamp
Shell Size 3
Shielded Yes
Cable Exit Angle 180
Comment All parts are packaged unassembled.
For Use With Plug/Receptacle
Packaging Method Individual Kit
Packaging Quantity 1
Product Type Accessory
Shield Plating Material Nickel over Copper
Number of Positions 25
Grommets per Set 6
Screw & Hole Thread Size 4-40
Long Turnable Jackscrew Part Number 747784-3
Grommets With
Shield Plating Finish Bright
Cable Clamp Material Zinc Alloy
Cable Clamp Type Two-Piece RFI/EMI Shield
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Cable Insulation Diameter [mm] Cable Insulation Diameter [in] Accessory Type Shell Size Shielded Cable Exit Angle Comment For Use With Packaging Method Packaging Quantity Product Type Shield Plating Material Number of Positions Grommets per Set Screw & Hole Thread Size Long Turnable Jackscrew Part Number Grommets Shield Plating Finish Cable Clamp Material Cable Clamp Type
1 5748676-3 DIE CAST CBL CLMP KIT,SZ 3 Buy Now AMPLIMITE Kit CST -55 – 105 -67 – 221 6.48 – 11.94 .255 – .47 Backshell/Cable Clamp 3 Yes 180 All parts are packaged unassembled. Plug/Receptacle Individual Kit 1 Accessory Nickel over Copper 25 6 4-40 747784-3 With Bright Zinc Alloy Two-Piece RFI/EMI Shield
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Cable Insulation Diameter [mm]
Cable Insulation Diameter [in]
Accessory Type
Shell Size
Shielded
Cable Exit Angle
Comment
For Use With
Packaging Method
Packaging Quantity
Product Type
Shield Plating Material
Number of Positions
Grommets per Set
Screw & Hole Thread Size
Long Turnable Jackscrew Part Number
Grommets
Shield Plating Finish
Cable Clamp Material
Cable Clamp Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.