Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description DIA 1.5MM CONTACT PIN,ASSY
Part Number 1703012-1
URL http://www.te.com/usa-en/product-1703012-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Round Connector System
Wire Insulation Diameter [mm] 1.2 – 2.1
Wire Insulation Diameter [in] .047 – .082
Mating Pin Diameter [mm] 1.5
Mating Pin Diameter [in] .059
Operating Temperature Range [°C] -40 – 130
Operating Temperature Range [°F] -40 – 266
Wire Size [mm²] .2 – .4
Typical Current Rating [A] 8
Wire Size Search [AWG] 22
Wire Size Search [mm²] .2
Packaging Quantity 4000
Terminal Transmits 0 – 24 A (Low Power)
Termination Method Crimp
Wire Type Copper
Primary Locking Feature Locking Lance
Interface Plating Tin (Sn)
Receptacle Style 180°
Packaging Method Reel
Sealable Yes
Terminal & Splice Style Pin
Crimp Type F-Crimp
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Mating Pin Diameter [mm] Mating Pin Diameter [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Typical Current Rating [A] Wire Size Search [AWG] Wire Size Search [mm²] Packaging Quantity Terminal Transmits Termination Method Wire Type Contact Termination Area Plating Material Primary Locking Feature Agency/Standard Interface Plating Seal Type Receptacle Style Packaging Method Sealable Terminal & Splice Style Crimp Type
1 1703012-1 DIA 1.5MM CONTACT PIN,ASSY Buy Now Round Connector System 1.2 – 2.1 .047 – .082 1.5 .059 -40 – 130 -40 – 266 .2 – .4 8 22 .2 4000 0 – 24 A (Low Power) Crimp Copper Locking Lance Tin (Sn) 180° Reel Yes Pin F-Crimp
12 1703013-1 DIA 1.5MM CONTACT PIN,ASSY Buy Now Round Connector System 1.2 – 2.1 .047 – .082 1.5 .059 -40 – 130 -40 – 266 .5 – 1 20 19 .85 3500 0 – 24 A (Low Power) Crimp Copper Locking Lance Tin (Sn) 180° Reel Yes Pin F-Crimp
19 1703013-2 DIA 1.5MM CONTACT PIN Buy Now Round Connector System 1.2 – 2.1 .047 – .082 1.5 .059 -40 – 130 -40 – 266 .5 – 1 20 19 .5 3500 0 – 24 A (Low Power) Crimp Copper Locking Lance Silver (Ag) 180° Reel Yes Pin F-Crimp
20 1703013-4 DIA 1.5MM CONTACT PIN,ASSY Buy Now Round Connector System 1.2 – 2.1 .047 – .082 1.5 .059 -40 – 130 -40 – 266 .5 – 1 20 19 .85 3500 0 – 24 A (Low Power) Crimp Copper Locking Lance Tin (Sn) 180° Reel Yes Pin F-Crimp
21 1703013-8 DIA 1.5MM CONTACT PIN Buy Now Round Connector System 1.2 – 2.1 .047 – .082 1.5 .059 -40 – 130 -40 – 266 .5 – 1 20 17 .85 3500 0 – 24 A (Low Power) Crimp Copper Locking Lance Gold (Au) 180° Reel Yes Pin F-Crimp
22 1703014-1 DIA 1.5MM CONTACT PIN,ASSY Buy Now Round Connector System 2.2 – 3 .087 – .118 1.5 .059 -40 – 130 -40 – 266 1 – 2.5 34 16 2.5 3500 25 – 40 A (Power) Crimp Copper Locking Lance Tin (Sn) 180° Reel Yes Pin F-Crimp
23 1703018-4 DIA 1.5MM CONTACT PIN,LP Buy Now Round Connector System 2.2 – 3 .087 – .118 1.5 .059 -40 – 130 -40 – 266 1 – 2.5 15 1.5 500 Crimp Locking Lance Tin (Sn) 180° Carton Yes Pin F-Crimp
24 1-929964-0 2,5MM STIFTKONTAKT Buy Now Round Connector System 1.9 – 3 .075 – .118 2.5 .098 -40 – 130 -40 – 266 1 – 2.5 34 15 1.5 3500 25 – 40 A (Power) Crimp Copper Tin (Sn) Locking Lance Gold (Au) 180° Reel No Pin F-Crimp
25 1-929967-0 2,5MM ST-KONT EDS Buy Now Round Connector System 1.2 – 2.1 .047 – .082 2.5 .098 -40 – 130 -40 – 266 .5 – 1.1 .5 – 1 20 17 .85 3000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance Gold (Au) 180° Reel Yes Pin F-Crimp
2 929962-1 STIFTKONTAKT 2,5MMD Buy Now Round Connector System 1.15 – 1.6 .045 – .062 2.5 .098 -40 – 130 -40 – 266 .2 – .4 11 22 .2 3500 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance Tin (Sn) 180° Reel No Pin F-Crimp
3 929963-1 STIFTKONTAKT 2,5MMD Buy Now Round Connector System 1.4 – 2.1 .055 – .082 2.5 .098 -40 – 130 -40 – 266 .5 – 1 20 17 .5 3500 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance Tin (Sn) 180° Reel No Pin F-Crimp
4 929963-8 2,5MM SYS PIN CONTACT (0,5-1,0MM?) Buy Now Round Connector System 1.4 – 2.1 .055 – .082 2.5 .098 -40 – 130 -40 – 266 .5 – 1 20 17 .85 3500 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance Gold (Au) 180° Reel No Pin F-Crimp
5 929964-1 STIFTKONTAKT 2,5MMD Buy Now Round Connector System 1.9 – 3 .074 – .118 2.5 .098 -40 – 130 -40 – 266 1 – 2.5 34 15 1.5 3500 25 – 40 A (Power) Crimp Copper Tin (Sn) Locking Lance Tin (Sn) 180° Reel No Pin F-Crimp
6 929965-1 STIFTKONTAKT 2,5MMD Buy Now Round Connector System 2.7 – 3.6 .106 – .141 2.5 .098 -40 – 130 -40 – 266 2.5 – 4 40 13 2.5 2500 25 – 40 A (Power) Crimp Copper Tin (Sn) Locking Lance Tin (Sn) 180° Reel No Pin F-Crimp
7 929966-1 STIFTKONTAKT 2,5MMD - 820A-37374 Buy Now Round Connector System 820A-37374 1.2 – 2.1 .047 – .082 2.5 .098 -40 – 130 -40 – 266 .2 – .4 11 22 .35 3000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance Tin (Sn) 180° Reel Yes Pin F-Crimp
8 929966-7 2,5MM PIN CONTACT SWS Buy Now Round Connector System 1.2 – 2.1 .047 – .082 2.5 .098 -40 – 130 -40 – 266 .2 – .4 11 22 .2 3500 0 – 24 A (Low Power) Crimp Copper Silver (Ag) Locking Lance Silver (Ag) 180° Reel Yes Pin F-Crimp
9 929967-1 STIFTKONTAKT 2,5MMD - 5001140 - 820A-37375 Buy Now Round Connector System 5001140 820A-37375 1.2 – 2.1 .047 – .082 2.5 .098 -40 – 130 -40 – 266 .5 – 1 20 18 .5 3000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance Tin (Sn) 180° Reel Yes Pin F-Crimp
10 929967-7 2,5MM PIN CONTACT SWS Buy Now Round Connector System 1.2 – 2.1 .047 – .082 2.5 .098 -40 – 130 -40 – 266 .5 – 1 20 19 .5 3000 0 – 24 A (Low Power) Crimp Copper Locking Lance Silver (Ag) Strip Yes Pin F-Crimp
11 929967-8 2,5MM SWS PIN CONT.(0,5-1,0) Buy Now Round Connector System 1.2 – 2.1 .047 – .082 2.5 .098 -40 – 130 -40 – 266 .5 – 1 20 17 .6 3000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance Gold (Au) Strip Yes Pin F-Crimp
13 929968-1 2,5MM PIN CONTACT Buy Now Round Connector System 2.2 – 3 .086 – .118 2.5 .098 -40 – 130 -40 – 266 1 – 2.5 34 15 1.5 3000 25 – 40 A (Power) Crimp Copper Tin (Sn) Locking Lance Tin (Sn) Carton Yes Pin F-Crimp
14 962966-1 PIN 2,5MMD Buy Now Round Connector System 1.15 – 1.6 .045 – .062 2.5 .098 .2 – .4 22 .2 500 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Tin (Sn) Loose Piece No Pin F-Crimp
15 962967-1 2,5MM PIN CONTACT Buy Now Round Connector System 1.4 – 2.1 .055 – .083 2.5 .098 -40 – 130 -40 – 266 .5 – 1 19 .5 1000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance Tin (Sn) Box No Pin F-Crimp
16 962968-1 2,5MMD PIN CONTACT Buy Now Round Connector System 2.1 – 3 .082 – .118 2.5 .098 -40 – 130 -40 – 266 1 – 2.5 15 1.5 1000 25 – 40 A (Power) Crimp Copper Tin (Sn) Locking Lance Tin (Sn) Box Pin F-Crimp
17 962970-1 STIFTKONTAKT 2,5MMD Buy Now Round Connector System 3.4 .134 2.5 .098 -40 – 130 -40 – 266 .2 – .4 22 .2 500 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance Tin (Sn) Box Yes Pin F-Crimp
18 962972-1 2,5MMD PIN CONTACT Buy Now Round Connector System 2.2 – 3 .086 – .118 2.5 .098 -40 – 130 -40 – 266 1 – 2.5 17 – 13 15 1.5 Crimp Copper Tin (Sn) Locking Lance AK Tin (Sn) Single Wire Seal (SWS) 180° Reel Yes Pin F-Crimp
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Typical Current Rating [A]
Wire Size Search [AWG]
Wire Size Search [mm²]
Packaging Quantity
Terminal Transmits
Termination Method
Wire Type
Contact Termination Area Plating Material
Primary Locking Feature
Agency/Standard
Interface Plating
Seal Type
Receptacle Style
Packaging Method
Sealable
Terminal & Splice Style
Crimp Type
Documentation
1.5 MM RUND KONTAKT SYSTEM - 1703013-2
1.5 MM RUND KONTAKT SYSTEM - 1703013-4
1.5 MM RUND KONTAKT SYSTEM - 1703018-4
Connecttori per Contatti Cilindrici 2,5 mm Dia. - 1-929964-0
Connecttori per Contatti Cilindrici 2,5 mm Dia. - 929963-1
Connecttori per Contatti Cilindrici 2,5 mm Dia. - 929963-8
Connecttori per Contatti Cilindrici 2,5 mm Dia. - 929964-1
2,5mm Kontaktsystem (neutral) - 1-929964-0
2,5mm Kontaktsystem (neutral) - 1-929967-0
2,5mm Kontaktsystem (neutral) - 929962-1
2,5mm Kontaktsystem (neutral) - 929963-1
2,5mm Kontaktsystem (neutral) - 929963-8
2,5mm Kontaktsystem (neutral) - 929964-1
2,5mm Kontaktsystem (neutral) - 929965-1
2,5mm Kontaktsystem (neutral) - 929966-1
2,5mm Kontaktsystem (neutral) - 929966-7
2,5mm Kontaktsystem (neutral) - 929967-1
2,5mm Kontaktsystem (neutral) - 929967-7
2,5mm Kontaktsystem (neutral) - 929967-8
2,5mm Kontaktsystem (neutral) - 929968-1
2,5 mm dia Contact System(neutral) - 1-929964-0
2,5 mm dia Contact System(neutral) - 1-929967-0
2,5 mm dia Contact System(neutral) - 929962-1
2,5 mm dia Contact System(neutral) - 929963-1
2,5 mm dia Contact System(neutral) - 929963-8
2,5 mm dia Contact System(neutral) - 929964-1
2,5 mm dia Contact System(neutral) - 929965-1
2,5 mm dia Contact System(neutral) - 929966-1
2,5 mm dia Contact System(neutral) - 929966-7
2,5 mm dia Contact System(neutral) - 929967-1
2,5 mm dia Contact System(neutral) - 929967-7
2,5 mm dia Contact System(neutral) - 929967-8
2,5 mm dia Contact System(neutral) - 929968-1
1.5 MM RUND KONTAKT SYSTEM - 1703012-1
1.5 MM RUND KONTAKT SYSTEM - 1703013-1
1.5 MM RUND KONTAKT SYSTEM - 1703013-2
1.5 MM RUND KONTAKT SYSTEM - 1703013-4
1.5 MM RUND KONTAKT SYSTEM - 1703013-8
1.5 MM RUND KONTAKT SYSTEM - 1703014-1
1.5 MM RUND KONTAKT SYSTEM - 1703018-4
1.5 MM Contact System NEUTRAL VERSION - 1703012-1
1.5 MM Contact System NEUTRAL VERSION - 1703013-1
1.5 MM Contact System NEUTRAL VERSION - 1703013-2
1.5 MM Contact System NEUTRAL VERSION - 1703013-4
1.5 MM Contact System NEUTRAL VERSION - 1703013-8
1.5 MM Contact System NEUTRAL VERSION - 1703014-1
ET**Contact 2.5 mm Diameter - 929965-1
Heavy Duty Connectors - 929962-1
Heavy Duty Connectors - 929963-1
Heavy Duty Connectors - 929964-1
Heavy Duty Connectors - 929965-1
Heavy Duty Connectors - 962966-1
Heavy Duty Connectors - 962967-1
Heavy Duty Connectors - 962968-1
CONNECTOR SELECTOR - 1-929964-0
CONNECTOR SELECTOR - 1-929967-0
CONNECTOR SELECTOR - 929963-1
CONNECTOR SELECTOR - 929963-8
CONNECTOR SELECTOR - 929964-1
CONNECTOR SELECTOR - 929965-1
CONNECTOR SELECTOR - 929966-1
CONNECTOR SELECTOR - 929966-7
CONNECTOR SELECTOR - 929967-1
CONNECTOR SELECTOR - 929967-7
CONNECTOR SELECTOR - 929967-8
CONNECTOR SELECTOR - 929968-1
CONNECTOR SELECTOR - 962967-1
CONNECTOR SELECTOR - 962968-1
CONNECTOR SELECTOR - 962970-1
CONNECTOR SELECTOR - 962972-1
DIA. 2.5MM PIN CONTACT DIA 2.5mm Stiftkontakt - 1-929964-0
DIA. 2.5MM PIN CONTACT DIA 2.5mm Stiftkontakt - 1-929967-0
DIA. 2.5MM PIN CONTACT DIA 2.5mm Stiftkontakt - 929962-1
DIA. 2.5MM PIN CONTACT DIA 2.5mm Stiftkontakt - 929963-1
DIA. 2.5MM PIN CONTACT DIA 2.5mm Stiftkontakt - 929963-8
DIA. 2.5MM PIN CONTACT DIA 2.5mm Stiftkontakt - 929964-1
DIA. 2.5MM PIN CONTACT DIA 2.5mm Stiftkontakt - 929965-1
DIA. 2.5MM PIN CONTACT DIA 2.5mm Stiftkontakt - 929966-1
DIA. 2.5MM PIN CONTACT DIA 2.5mm Stiftkontakt - 929966-7
DIA. 2.5MM PIN CONTACT DIA 2.5mm Stiftkontakt - 929967-1
DIA. 2.5MM PIN CONTACT DIA 2.5mm Stiftkontakt - 929967-7
DIA. 2.5MM PIN CONTACT DIA 2.5mm Stiftkontakt - 929967-8
DIA. 2.5MM PIN CONTACT DIA 2.5mm Stiftkontakt - 929968-1
DIA. 2.5MM PIN CONTACT DIA 2.5mm Stiftkontakt - 962966-1
DIA. 2.5MM PIN CONTACT DIA 2.5mm Stiftkontakt - 962967-1
DIA. 2.5MM PIN CONTACT DIA 2.5mm Stiftkontakt - 962968-1
DIA. 2.5MM PIN CONTACT DIA 2.5mm Stiftkontakt - 962970-1
DIA. 2.5MM PIN CONTACT DIA 2.5mm Stiftkontakt - 962972-1
DIA: 1,5 mm PIN CONTACT, SINGLE WIRE SEALING Verweisblatt - 1703012-1
3D PDF - 1703012-1
DIA. 1.5mm PIN CONTACT, SINGLE WIRE SEALING DIA 1.5mm Stiftkontakt, Einzeldichtunssystem - 1703013-1
DIA. 1.5mm PIN CONTACT, SINGLE WIRE SEALING DIA 1.5mm Stiftkontakt, Einzeldichtunssystem - 1703013-2
DIA. 1.5mm PIN CONTACT, SINGLE WIRE SEALING DIA 1.5mm Stiftkontakt, Einzeldichtunssystem - 1703013-4
3D PDF - 1703013-1
3D PDF - 1703013-2
3D PDF - 1703013-4
3D PDF - 1703013-8
DIA. 1,5 mm PIN CONTACT, SINGLE WIRE SEALING Verweisblatt - 1703014-1
3D PDF - 1703014-1
DIA. 1,5 mm PIN CONTACT, SINGLE WIRE SEALING Verweisblatt - 1703018-4
3D PDF - 1703018-4
DIA. 1,5 mm PIN CONTACT, SINGLE WIRE SEALING - 1703013-2
DIA. 1,5 mm PIN CONTACT, SINGLE WIRE SEALING - 1703013-4
DIA. 1,5 mm PIN CONTACT, SINGLE WIRE SEALING - 1703013-8
DIA. 1,5 mm PIN CONTACT, SINGLE WIRE SEALING - 1703018-4
3D PDF - 1-929964-0
3D PDF - 1-929967-0
DIA 2.5 mm Kontaktstift - 929962-1
3D PDF - 929962-1
Dia 2,5mm Contact-Pin - 929963-1
Dia 2,5mm Contact-Pin - 929963-8
3D PDF - 929963-1
3D PDF - 929963-8
Dia. 2.5mm Kontaktstift - 1-929964-0
Dia. 2.5mm Kontaktstift - 929964-1
3D PDF - 929964-1
Dia 2,5mm Contact-Pin - 929965-1
3D PDF - 929965-1
Dia 2,5mm Contact-Pin - 929966-1
Dia 2,5mm Contact-Pin - 929966-7
3D PDF - 929966-1
3D PDF - 929966-7
DIA 2.5mm KONTAKTSTIFT FUER EINZELDDICHTUNG - 1-929967-0
DIA 2.5mm KONTAKTSTIFT FUER EINZELDDICHTUNG - 929967-1
DIA 2.5mm KONTAKTSTIFT FUER EINZELDDICHTUNG - 929967-7
DIA 2.5mm KONTAKTSTIFT FUER EINZELDDICHTUNG - 929967-8
3D PDF - 929967-1
3D PDF - 929967-7
3D PDF - 929967-8
Dia 2,5mm Contact-Pin - 929968-1
3D PDF - 929968-1
3D PDF - 962966-1
3D PDF - 962967-1
3D PDF - 962968-1
3D PDF - 962970-1
3D PDF - 962972-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.